UMOXS™ Wire Termination Tool
Corning has developed a series of UMOXS™ accessories designed to facilitate installation, wiring or other customization of any UMOXS cross-connect system component. UMOXS is a family of interfaces for interconnecting feeder and distribution cables in the urban and rural outside plant copper-based network.
The TMOXS16A is a spring-activated seating and cutting tool for terminating 22-, 24- and 26-guage (0.63, 0.5 and 0.4 mm) plastic insulated conductors on a UMOXS cross-connect system connector. A turn button on the handle adjusts the tool for seating only, or for seating and cutting the conductors.
Units per Delivery
1-1
Products
| Product Number | Product Name | |
|---|---|---|
| A0270165 | UMOXS™ Wire Termination Tool, TMOXS16A |