D14801EB49R007F-P
Evolv® Maintenance Extender Inline Drop with Pushlok® Technology 1F Pushlok to 1F Inline, Dielectric, 7 ft, individual packaging
General Specifications
Product Number | D14801EB49R007F-P |
Cable Type | ROC™ dielectric drop |
Assembly Insertion Loss | ≤ 0.4 dB |
Connector Assembly Type | Pushlok Inline |
Packaging | Individual Pack |
Application | FTTx |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 1 |
Mechanical Specifications
Nominal Outer Diameter | 0 mm (0 in ) |
Specifications - Connector A
Insertion Loss, Max. | 0.4 dB |
Connector Type | Pushlok® |
Reflectance | ≤ -65 dB |
Specifications - Connector B
Insertion Loss, Max. | 0.4 dB |
Connector Type | Inline |
Reflectance | ≤ -65 dB |
Furcation - Connector A
Leg Length | 0 mm (0 in) |
Furcation - Connector B
Leg Length | 0 mm (0 in) |
Dimensions
Length | 0 mm (0 in) |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Reduced terminal size
Inline drop enables users to replace existing MultiPort terminals with Evolv terminals that are up to 2x smaller
Hardened connector technology
Reduced-diameter Pushlok™ connector
Drop replacement cost avoidance
When replacing MultiPort terminals, avoid additional costs with replacing OptiTap drops by leveraging this inline technology to convert from OptiTap to Pushlok