text.skipToContent text.skipToNavigation

Evolv® Maintenance Extender Inline Drop with Pushlok® Technology

For customers who are replacing existing MultiPort terminals in the field with Evolv® Terminals with Pushlok® Technology, maintanence extenders can be used to convert existing OptiTap® drops to Pushlok drops. The Inline will connect to the installed OptiTap drop, and the Pushlok connector will plug into the new Evolv terminal port.

Products

Product Number Product Name
D14801EB49R001F-P Evolv® Maintanence Extender Inline with Pushlok® Technology, 1F Pushlok to 1F Inline, Dielectric , 1 ft, individual packaging
D14801EB49R007F-P Evolv® Maintanence Extender Inline with Pushlok® Technology, 1F Pushlok to 1F Inline, Dielectric , 7 ft, individual packaging