HA60520QPH-LB010F
EDGE™ Solutions 24 F MTP® Breakout Harness 24 F MTP (non-pinned) to 10xLC-Duplex , Plenum, OM4, Breakout polarity, LC-Duplex leg length of 36 in (L), 10 ft
General Specifications
| Product Number | HA60520QPH-LB010F |
| Flame Rating | Plenum (OFNP) |
| Fiber Category | Bend-improved 50 µm MM (OM4) |
| Cable Assembly Type | EDGE™ Harness |
| Cable Type | Indoor: ANSI/ICEA S-83-596 |
| Connector Assembly Type | MTP to MTP |
Standards
| Fiber Standards | TIA/EIA-492AAAC-A, Tested with minEMBc method to TIA/EIA-455-220, IEC 60793-2-10 Type A1a.2 Ed.2.0, IEC 60793-1-49 Ed.2.0, ITU-T G.651, ISO/IEC 11801 Ed.2.2 Cat. OM3 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 24 |
| Outer Jacket Material | Plenum |
| Polarity | Refer to AE Note 150 |
Mechanical Specifications
| Nominal Outer Diameter | 3.6 mm (0.14 in ) |
| Max. Tensile Strength for Installation | 220 N (49.46 lbf) |
| Min. Bend Radius Installation | 36 mm (1.42 in) |
| Min. Bend Radius Operation | 54 mm (2.13 in) |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 90 |
| Fiber Category | OM4 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 550 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Polish | PC |
| Insertion Loss, Max. | 0.5 dB |
| Boot Color | Red |
| Connector Type | 24 F MTP® (non-pinned) |
| Ferrule Material | Composite |
| Housing Color | Aqua |
Specifications - Connector B
| Polish | PC |
| Insertion Loss, Max. | 0.25 dB |
| Boot Color | Aqua |
| Connector Type | LC duplex |
| Ferrule Material | Ceramic |
| Housing Color | Black |
Furcation - Connector A
| Furcation Type | Heat Shrink |
| Leg Diameter | 2 mm (0.08 in) |
| Shortest Staggering Leg Length (mm) | 914 mm (35.98 in) |
Dimensions
| Length | 10 ft |
Ordering Information
| Units per Delivery | 1/1 |