
EDGE™ Solutions 24 F MTP® Breakout Harness

EDGE™ Solutions 24-fiber MTP® breakout harness is a preterminated that provides the conversion from 24- to 2-fiber connectivity. The harness allows to breakout 100G port (Base-24) into 10 x 10G duplex ports for direct connect applications.
Lengths
10 ft
Connector Assembly Type
MTP to MTP
Fiber Category
Productos
Número del producto | Nombre del producto | |
---|---|---|
HA60520QPH-KB010F | EDGE™ Solutions 24 F MTP® Breakout Harness, 24 F MTP (non-pinned) to 10xLC-Duplex , Plenum, OM4, Breakout polarity, LC-Duplex leg length of 24 in (K), 10 ft | |
HA60520QPH-LB010F | EDGE™ Solutions 24 F MTP® Breakout Harness, 24 F MTP (non-pinned) to 10xLC-Duplex , Plenum, OM4, Breakout polarity, LC-Duplex leg length of 36 in (L), 10 ft | |
HA67524QPH-KA010F | EDGE™ Solutions 24 F MTP® Breakout Harness, 24 F MTP (non-pinned) to 8 F MTP (non-pinned), plenum, 50 µm multimode (OM4), Type A polarity, 8 F leg length of 24 in (K), overall length 10 ft | |
HA90420GPH-KB010F | EDGE™ Solutions 24 F MTP® Breakout Harness, 24 F MTP (non-pinned) to 10xLC-Duplex , Plenum, OS2, Breakout polarity, LC-Duplex leg length of 24 in (K), 10 ft | |
HA90420GPH-LB010F | EDGE™ Solutions 24 F MTP® Breakout Harness, 24 F MTP (non-pinned) to 10xLC-Duplex , Plenum, OS2, Breakout polarity, LC-Duplex leg length of 36 in (L), 10 ft | |
HA98924GPH-KA010F | EDGE™ Solutions 24 F MTP® Breakout Harness, 24 F MTP (non-pinned) to 8 F MTP (pinned) MTP, Plenum, OS2, Type-A polarity, 8 F leg length of 24 in (K), 10 ft | |
HA99024GPH-KA010F | EDGE™ Solutions 24 F MTP® Breakout Harness, 24 F MTP (non-pinned) to 8 F MTP (non-pinned) MTP, Plenum, OS2, Type-A polarity, 8 F leg length of 24 in (K), 10 ft | |
HA99024GPH-LA010F | EDGE™ Solutions 24 F MTP® Breakout Harness, 24 F MTP (non-pinned) to 8 F MTP (non-pinned) MTP, Plenum, OS2, Type-A polarity, 8 F leg length of 36 in (L), 10 ft |