MDU, RPDpass® Riser, SM ZBL
A major revenue opportunity for fiber-to-the-home (FTTH) service providers can be found in high-rise apartment/multi-dwelling unit (MDU) applications. High-density access to broadband customers requires effective and rapid deployment to optimize the revenue opportunity. Corning RPDpass® Indoor Riser Cable is a component of the RPDpass Indoor MDU Solution. The modularity of assemblies and terminal components provides complete flexibility in challenging MDU deployments.
The RPDpass MDU Riser Cable Assembly leverages and optimizes the performance of ClearCurve bend-insensitive fiber capabilities with high-quality, factory-terminated and -tested Corning Cable Systems connectors. Available in 12- or 24-fiber cables 12 fiber MTP® Connectors at the floor level, terminal placement may be optimized for drop assembly placement and overall reduced material and installation costs. Utilizing low-loss MTP Connectors ensures minimal impact to link loss budgets.
Products
| Product Number | Product Name | |
|---|---|---|
| RRP131312UPNMMS100F | MDU, RPDpass® Riser, SM ZBL, 12F MTP® (non-pinned) to 12F MTP (non-pinned), 12F, 100 ft | |
| RRP131312UPNMMS300F | MDU, RPDpass® Riser, SM ZBL, 12F MTP® (non-pinned) to 12F MTP (non-pinned), 12F, 300 ft | |
| RRP131324UPNMMS100F | MDU, RPDpass® Riser, SM ZBL, (2) 12F MTP® (non-pinned) to (2) 12F MTP (non-pinned), 24F, 100 ft | |
| RRP131324UPNMMS300F | MDU, RPDpass® Riser, SM ZBL, (2) 12F MTP® (non-pinned) to (2) 12F MTP (non-pinned), 24F, 300 ft |