

005001K3130003M
Fiber Optic Jumper, 1 F, Pigtail to ST® compatible, Tight-Buffered Cable, Riser, 2.9 mm Standard Pigtail / Standard ST MM, OM1 62.5um, 1F, Single Fiber Riser, Standard Orange Jacket 3 Meters
General Specifications
Product Number | 005001K3130003M |
Flame Rating | Riser (OFNR) |
Fiber Category | 62.5 µm MM (OM1) |
Cable Assembly Type | Single fiber |
Application | General Building Applications, Vertical Riser |
Cable Type | Tight-Buffered |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 1 |
Outer Jacket Color | Orange |
Mechanical Specifications
Nominal Outer Diameter | 2.9 mm (0.11 in ) |
Optical Characteristics
Fiber Code | K |
Performance Option Code | 30 |
Fiber Category | OM1 |
Fiber Type | Multimode |
Fiber Name | 62.5 µm MM (OM1) |
Maximum Attenuation | 3.4 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | ISO/IEC 11801 |
Fiber Core Diameter | 62.5 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 300 m / 550 m |
Serial 10 Gigabit Ethernet | 33 m / - |
Minimum Effective Modal Bandwidth (EMB) | 220 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz*km / 500 MHz*km |
Specifications - Connector A
Connector Type | No connector |
Specifications - Connector B
Insertion Loss, Typical | 0.35 dB |
Boot Color | Black |
Connector Type | ST® compatible |
Ferrule Material | Ceramic |
Housing Color | Beige |
Housing Material | Composite |
Dimensions
Length | 3 m (9.84 ft) |
Ordering Information
Units per Delivery | 1/1 |
Flame-retardant jacket
Rugged and durable
Superior Performance Testing
Every termination is tested to ensure the highest in network performance
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency
Corning advantage
Integrated developer and manufacturer of cable, connectors and fiber to ensure overall cable assembly performance