
Fiber Optic Jumper, 1 F, Pigtail to ST® compatible, Tight-Buffered Cable, Riser, 2.9 mm

Simplex cable assemblies are offered with a variety of connector combinations. Connector options include LC, SC, FC and ST® Compatible. RoHS compliant cables with riser-rated jackets are available in 3.0 mm, 2.0 mm, 1.6 mm and 900 µm.
Additional detailed furcation images are available in the Cable Assembly Family Specification Sheet.
Many of our fiber optic cable assemblies are highly configurable. If you don’t see what you are looking for here, please review the ordering matrix contained in the family spec sheet, or contact Customer Care at 1-800-743-2675.
Lengths
Products
Product Number | Product Name | |
---|---|---|
005001K3130002M | Fiber Optic Jumper, 1 F, Pigtail to ST® compatible, Tight-Buffered Cable, Riser, 2.9 mm Standard Pigtail / Standard ST MM, OM1 62.5um, 1F, Single Fiber Riser, Standard Orange Jacket 2 Meters | |
005001K3130003M | Fiber Optic Jumper, 1 F, Pigtail to ST® compatible, Tight-Buffered Cable, Riser, 2.9 mm Standard Pigtail / Standard ST MM, OM1 62.5um, 1F, Single Fiber Riser, Standard Orange Jacket 3 Meters | |
005001K3130005M | Fiber Optic Jumper, 1 F, Pigtail to ST® compatible, Tight-Buffered Cable, Riser, 2.9 mm Standard Pigtail / Standard ST MM, OM1 62.5um, 1F, Single Fiber Riser, Standard Orange Jacket 5 Meters |