Edge Lockable Uniboot Jumpers
Fiber Category
Lengths
Products
| Product Number | Product Name | |
|---|---|---|
| U8U802GD120009M | Fiber Optic Jumper, Reverse Polarity Lockable Uniboot Duplex Patch Cords, LC Duplex to LC Duplex, 2 F, SMF28® Ultra, DFX® 250 Riser, 9 m, 2.0 mm | |
| U8U802GD120012M | Fiber Optic Jumper, Reverse Polarity Lockable Uniboot Duplex Patch Cords, LC Duplex to LC Duplex, 2 F, SMF28® Ultra, DFX® 250 Riser, 12 m, 2.0 mm | |
| U8U802GD820009M | Fiber Optic Jumper, 2F, SMF28® Ultra, DFX® 250 Plenum, 2.0 mm, Reverse Polarity Lockable Uniboot Duplex Patch Cords, LC Duplex to LC Duplex, 9m | |
| U8U802GD820012M | Fiber Optic Jumper, Reverse Polarity Lockable Uniboot Duplex Patch Cords, LC Duplex to LC Duplex, 2 F, SMF28® Ultra, DFX® 250 Plenum, 12 m, 2.0 mm | |
| U9U902QD120007M | Fiber Optic Jumper, Reverse Polarity Lockable Uniboot Duplex Patch Cords, LC Duplex to LC Duplex, 2F, 50 µm multimode (OM4), DFX® 250 Riser, 7 m, 2.0 mm | |
| U9U902QD120012M | Fiber Optic Jumper, Reverse Polarity Lockable Uniboot Duplex Patch Cords, LC Duplex to LC Duplex, 2F, 50 µm multimode (OM4), DFX® 250 Riser, 12 m | |
| U9U902QD820007M | Fiber Optic Jumper, Reverse Polarity Lockable Uniboot Duplex Patch Cords, LC Duplex to LC Duplex, 2 F, 50 µm multimode (OM4), DFX® 250 Plenum, 7 m, 2.0 mm | |
| U9U902TD120002M | Fiber Optic Jumper, Reverse Polarity Lockable Uniboot Duplex Patch Cords, LC Duplex to LC Duplex, 2 F, 50 µm multimode (OM3), DFX® 250 Riser, 2 m, 2.0 mm | |
| U9U902TD120011M | Fiber Optic Jumper, Reverse Polarity Lockable Uniboot Duplex Patch Cords, LC Duplex to LC Duplex, 2 F, 50 µm multimode (OM3), DFX® 250 Riser, 11 m, 2.0 mm | |
| U9U902TD820002M | Fiber Optic Jumper, 2F, 50 µm multimode (OM3), DFX® 250 Plenum, 2.0 mm, Reverse Polarity Lockable Uniboot Duplex Patch Cords, LC Duplex to LC Duplex, 2m | |
| U9U902TD820011M | Fiber Optic Jumper, Reverse Polarity Lockable Uniboot Duplex Patch Cords, LC Duplex to LC Duplex, 2F, 50 µm multimode (OM3), DFX® 250 Plenum, 11 m |