Fiber Optic Jumper, 2F, MDC to MDC
Fiber Category
Products
| Product Number | Product Name | |
|---|---|---|
| MUMU02GD120005M | Fiber Optic Jumper, 2F, MDC to MDC, SMF-28® Ultra fiber, 5 m | |
| MUMU02GD120010M | Fiber Optic Jumper, 2F, MDC to MDC, SMF-28® Ultra fiber, 10 m | |
| MUMU02GD120030M | Fiber Optic Jumper, 2F, MDC to MDC, SMF-28® Ultra fiber, 30 m | |
| MUMU02GD120035M | Fiber Optic Jumper, 2F, MDC to MDC, SMF-28® Ultra fiber, 35m | |
| MUMU02GD120050M | Fiber Optic Jumper, 2F, MDC to MDC, SMF-28® Ultra fiber, 50 m | |
| MUMU02GD120100M | Fiber Optic Jumper, 2F, MDC to MDC, SMF-28® Ultra fiber, 100 m | |
| MUMU02QD120005M | Fiber Optic Jumper, 2F, MDC to MDC, 50 µm multimode (OM4), 5 m | |
| MUMU02QD120010M | Fiber Optic Jumper, 2F, MDC to MDC, 50 µm multimode (OM4), 10m | |
| MUMU02QD120030M | Fiber Optic Jumper, 2F, MDC to MDC, 50 µm multimode (OM4), 30 m | |
| MUMU02QD120035M | Fiber Optic Jumper, 2F, MDC to MDC, 50 µm multimode (OM4), 35 m |