
Fiber Optic Jumper, 2 F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs

Two-fiber cable assemblies are available with a variety of connector and cable combinations. Options include LC, SC, and ST® compatible connectors.
RoHS-compliant zipcord, DFX®, MIC®, Fan-out, and RIC cables are also available. Additional detailed furcation images are available in the cable assembly family specification sheet. Many of our fiber optic cable assemblies are highly configurable.
Lengths
Fiber Category
Products
Product Number | Product Name | |
---|---|---|
040402G5120001M | Fiber Optic Jumper, 2F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs LC UPC Duplex SM to LC UPC Duplex SM, SMF Ultra, yellow jacket, 1 m | |
040402G5120002M | Fiber Optic Jumper, 2F, Zipcord Cable, Riser, SMF Ultra, 2.0 mm, LC UPC Duplex SM to LC UPC Duplex SM, yellow jacket, 2m | |
040402G5120003M | Fiber Optic Jumper, 2F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs LC UPC Duplex SM to LC UPC Duplex SM, SMF Ultra, yellow jacket, 3 m | |
040402G5120004M | Fiber Optic Jumper, 2F, Zipcord Cable, Riser, SMF Ultra, LC UPC Duplex SM to LC UPC Duplex SM, yellow jacket, 4m | |
040402G5120005M | Fiber Optic Jumper, 2F, Zipcord Cable, Riser, 2.0 mm, SMF Ultra, LC UPC Duplex SM to LC UPC Duplex SM, yellow jacket, 5m | |
040402G5120007M | Fiber Optic Jumper, 2 F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs Standard LC UPC Duplex SM / Standard LC UPC Duplex SM, SMF Ultra, 2F, Zipcord Riser, Standard Yellow Jacket 7 Meters | |
040402G5120008M | Fiber Optic Jumper, 2F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs LC UPC Duplex SM to LC UPC Duplex SM, SMF Ultra, yellow jacket, 8 m | |
040402G5120010M | Fiber Optic Jumper, 2F, Zipcord Cable, Riser, SMF Ultra, 2.0 mm, LC UPC Duplex SM to LC UPC Duplex SM, yellow jacket, 10m | |
040402R5120001M | Fiber Optic Jumper, 2F, Zipcord Cable, Riser, 2.0 mm, LC Duplex to LC Duplex, Single-mode (OS2), 1m | |
040402R5120002M | Fiber Optic Jumper, 2F, Zipcord Cable, Riser, 2.0 mm, LC Duplex to LC Duplex, Single-mode (OS2), 2 m | |
040402R5120003M | Fiber Optic Jumper, 2 F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs, Single-mode (OS2), 3 m | |
040402R5120005M | Fiber Optic Jumper, 2 F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs, Single-mode (OS2), 5 m | |
050502K5120001M | Fiber Optic Jumper, 2 F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs Standard LC Duplex MM / Standard LC Duplex MM, OM1 62.5 μm, 2F, Zipcord Riser, Standard Orange Jacket 1 Meters | |
050502K5120002M | Fiber Optic Jumper, 2 F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs Standard LC Duplex MM / Standard LC Duplex MM, OM1 62.5 μm, 2F, Zipcord Riser, Standard Orange Jacket 2 Meters | |
050502K5120003M | Fiber Optic Jumper, 2F, Zipcord Cable, Riser, 2.0 mm, LC Duplex MM to LC Duplex MM, OM1 62.5 μm, orange jacket, 3m | |
050502K5120005M | Fiber Optic Jumper, 2F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs LC Duplex MM to LC Duplex MM, OM1 62.5 μm, 0range jacket, 5 m | |
050502K5120007M | Fiber Optic Jumper, 2F, Zipcord Cable, Riser, LC Duplex MM to LC Duplex MM, OM1, 62.5 μm, orange jacket, 7m | |
050502K5120010M | Fiber Optic Jumper, 2F, Zipcord Cable, Riser, 2.0 mm, LC Duplex MM to LC Duplex MM, OM1 62.5 μm, orange jacket, 10m | |
050502Q5120001M | Fiber Optic Jumper, 2 F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs Standard LC Duplex MM / Standard LC Duplex MM, OM4 50 μm, 2F, Zipcord Riser, Standard Aqua Jacket 1 Meters | |
050502T5120001M | Fiber Optic Jumper, 2F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs LC Duplex MM to LC Duplex MM, OM3 50 μm, aqua jacket, 1 m | |
050502T5120003M | Fiber Optic Jumper, 2F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs LC Duplex MM to LC Duplex MM, OM3 50 μm, aqua jacket 3m | |
050502T5120004M | Fiber Optic Jumper, 2F, Zipcord Cable, Riser, LC Duplex MM to LC Duplex MM, OM3, 50 μm, aqua jacket, 4m | |
050502T5120005M | Fiber Optic Jumper, 2F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs LC Duplex MM to LC Duplex MM, OM3 50 μm, aqua jacket, 5 m | |
050502T5120007M | Fiber Optic Jumper, 2 F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs Standard LC Duplex MM / Standard LC Duplex MM, OM3 50 μm, 2F, Zipcord Riser, Standard Aqua Jacket 7 Meters | |
050502T5120008M | Fiber Optic Jumper, 2F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs LC Duplex MM to LC Duplex MM, OM3 50 μm, aqua jacket 8m | |
050502T5120010M | Fiber Optic Jumper, 2F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs LC Duplex MM to LC Duplex MM, OM3 50 μm, aqua jacket 10m |