OptiTip® Assembly, OptiTip non-pinned to LC UPC
Cable Length
Fiber Category
SM (OS2)
Products
| Product Number | Product Name | |
|---|---|---|
| M10202EBZD1X009M-P | OptiTip® Assembly, OptiTip non-pinned to LC UPC, 2 F, Single-mode (OS2), FREEDM® LSZH, 9 m, individual packaging | |
| M10202EBZD1X016M-P | OptiTip® Assembly, OptiTip non-pinned to LC UPC, 2 F, Single-mode (OS2), FREEDM® LSZH, 16 m, individual packaging | |
| M10202EBZD1X031M-P | OptiTip® Assembly, OptiTip non-pinned to LC UPC, 2 F, Single-mode (OS2), FREEDM® LSZH, 31 m, individual packaging | |
| M10202EBZD1X061M-P | OptiTip® Assembly, OptiTip non-pinned to LC UPC, 2 F, Single-mode (OS2), FREEDM® LSZH, 61 m, individual packaging | |
| M10202EBZD1X093M-P | OptiTip® Assembly, OptiTip non-pinned to LC UPC, 2 F, Single-mode (OS2), FREEDM® LSZH, 93 m, individual packaging | |
| M10212EB4D1E015M-P | OptiTip® Assembly, OptiTip non-pinned to LC UPC, 2 F, Single-mode (OS2), FREEDM® LSZH, 15 m, individual packaging |