012ZDF-M1W01MA1
ActiFi® Composite Cable, Loose Tube, Indoor/Outdoor, Interlocking Armored, FREEDM® Riser 12 F, 12 Cu Conductor, 12AWG
General Specifications
| Product Number | 012ZDF-M1W01MA1 |
| Installation Methods | Duct, Horizontal, Riser |
| Cable Type | Loose Tube |
| Environment | Indoor/Outdoor |
| Fiber Category | SMF-28® Ultra |
| Flame Rating | Riser-CL3R |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC) Article 800 |
| Design and Test Criteria | ICEA S-120-742, UL 13, 300 VAC, 80 C, ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Central Element | GRP |
| Fiber Count | 12 |
| Number of Ripcords | 2 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Flame-retardant |
| Buffer Tube Color | Yellow |
| Buffer Tube Diameter | 3 mm (0.12 in) |
| Conductor | 12 AWG |
| Number of Active Tubes | 1 |
| Number of Conductors | 12 |
| Number of Tube Positions | 2 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
| Max. Tensile Strength, Short-Term | 1334 N (299.9 lbf) |
| Min. Bend Radius Installation | 570 mm (22.44 in) |
| Min. Bend Radius Operation | 253 mm (9.96 in) |
| Nominal Outer Diameter | 25.3 mm (1 in ) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
| Cable Weight | 739 kg/km (496.59 lb/1000 ft) |
2-in-1 composite cable design
One cable meets power and signal needs
2, 4, 6, 8, 12 or 24 ClearCurve®
Ultra fibers
Individual fibers
Easily accessible for termination
Conductor color code
Closely follows Telcordia fiber color code
Mutual capacitance between adjacent conductors
<50 pF/ft
Conductor insulation material and thickness
PVC insulation, thickness varies depending on AWG size
12, 14, 16, 18, or 20 AWG copper conductors
Power transmission with flexibility in design
Flexible interlocking armor
Up to seven times the crush protection compared to non-armored cables