text.skipToContent text.skipToNavigation

ActiFi® Composite Cable, Loose Tube, Indoor/Outdoor, Interlocking Armored, FREEDM® Riser

Corning's ActiFi® FREEDM® Composite Cables provide the ultimate solution for indoor-outdoor remote powering of distributed antenna systems, optical networks, small cells and more. The design uses fiber and linear laid copper conductors rated at 300 VAC. These cables are suitable for use with Digital Electricity™ and +/ -190VDC installations in accordance with NEC Article 830.15. They may also be used with low -voltage installations in accordance with NEC Article 725.The ActiFi Interlocking Armor Composite Cables also provide a time-and cost-saving solution for installations requiring remotely powered equipment. By integrating linear-laid copper and loose-tube fiber in one cable, ActiFi cables eliminate the need to install separate power and fiber cables. This saves installation time, labor costs and duct or tray space.  The core is protected by a flexible, spirally wrapped, aluminum interlocking armor that offers easy, one-step installation and up to seven times the crush protection of unarmored cables. With a flame-retardant outer jacket, this cable is particularly useful for heavy traffic or more challenging mechanical exposure conditions and applications requiring extra rugged cables. When installing this cable in duct, the cable end should be sealed to prevent water ingression from the end of the cable.
Fiber Category SM (OS2) Ultra® fiber

Products

Product Number Product Name
006ZDF-61W01MA1 ActiFi® Composite Cable, Loose Tube, Indoor/Outdoor, Interlocking Armored, FREEDM® Riser 24 F, 4 Cu Conductor, 14AWG
012ZDF-M1W01MA1 ActiFi® Composite Cable, Loose Tube, Indoor/Outdoor, Interlocking Armored, FREEDM® Riser 24 F, 4 Cu Conductor, 14AWG
012ZTF-M1Y01MA1 ActiFi® Composite Cable, Loose Tube, Indoor/Outdoor, Interlocking Armored, FREEDM® Riser 24 F, 4 Cu Conductor, 14AWG
024ZDF-M1W01MA1 ActiFi® Composite Cable, Loose Tube, Indoor/Outdoor, Interlocking Armored, FREEDM® Riser 24 F, 4 Cu Conductor, 14AWG
024ZTF-M1Y01MA1 ActiFi® Composite Cable, Loose Tube, Indoor/Outdoor, Interlocking Armored, FREEDM® Riser 24 F, 4 Cu Conductor, 14AWG