


002TSF-T4190D20
FREEDM® LST™ Loose Tube, Gel-Free Cable, Riser 2 F, 50 µm multimode (OM4)
General Specifications
Product Number | 002TSF-T4190D20 |
EAN Code | 4056418172866 |
Cable Type | Loose Tube |
Environment | Indoor/Outdoor |
Product Type | Dielectric |
Fiber Category | 50 µm MM (OM4) |
Flame Rating | Riser (OFNR) |
Application | Aerial, Direct Buried, Duct, General purpose, Horizontal |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, CSA OFN FT-4 |
Common Installations | Outdoor aerial and duct, indoor vertical riser and general purpose horizontal according to National Electrical Code® (NEC®) Article 770 |
Design and Test Criteria | ANSI/ICEA S-104-696 |
Environmental Conditions
Notes | Operation: -40°C (-40°F) minimum operation temperature for 50 μm multimode optical fiber types |
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Fiber Count | 2 |
Number of Ripcords | 1 |
Outer Jacket Color | Black |
Outer Jacket Material | Flame-Retardant, UV-Resistant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Tensile Strength Elements and/or Armoring - Layer 2 | Water-swellable dielectric strength members |
Number of Active Tubes | 1 |
Number of Tube Positions | 1 |
Fiber Coloring | Blue, Orange |
Fibers per Tube | 2 |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
Max. Tensile Strength, Short-Term | 1350 N (303.49 lbf) |
Min. Bend Radius Installation | 111 mm (4.37 in) |
Min. Bend Radius Operation | 37 mm (1.46 in) |
Nominal Outer Diameter | 7.4 mm (0.29 in ) |
Notes |
Actual cable outer diameter may vary ± 0.3 mm |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 90 |
Fiber Category | OM4 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM4) |
Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Serial 1 Gigabit Ethernet | 1000 m / 600 m |
Serial 10 Gigabit Ethernet | 550 m / - |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 56 kg/km (37.63 lb/1000 ft) |
Riser rating
No transition splices when entering buildings
Gel-free waterblocking technology
Craft-friendly cable preparation
Color-coded fibers
Quick and easy identification
All-dielectric construction
Requires no grounding or bonding
UV-resistant, flame-retardant jacket
Rugged, durable and easy to strip
Common installations
Outdoor aerial and duct