text.skipToContent text.skipToNavigation

FREEDM® LST™ Loose Tube, Gel-Free Cable, Riser

Corning FREEDM® LST™ gel-free cables are flame-retardant, indoor/outdoor, riser-rated cables designed for interbuilding and intrabuilding backbones in aerial, duct and riser applications. With a riser rating, there is no need for a transition splice when entering the building. Available in a compact design, these cables are protected against water penetration by innovative waterblocking tapes and yarns that swell to absorb water. Waterblocking without the use of messy gels provides more efficient and craft-friendly cable preparation, allows easier cable access and simplifies the use of buffer tube fan-out kits. The buffer tubes and fibers in each tube are color coded for quick, easy identification.

Note: This cable is available in 12 different jacket colors – blue, orange, green, brown, slate, white, red, black, yellow, violet, rose and aqua. The colored jacket allows for easy visual identification of the cables while still providing all of the required environmental protection of an indoor/outdoor cable jacket. Black is the standard jacket color using the part numbers shown here. Contact Customer Care at 1-800-743-2675 to order other color options.


Products

Product Number Product Name
002ESF-T4101D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 2 F, Single-mode (OS2)
002KSF-T4130D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 2 F, 62.5 µm multimode (OM1)
002TSF-T4131D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 2 F, 50 µm multimode (OM2)
002TSF-T4180D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 2 F, 50 µm multimode (OM3)
002TSF-T4190D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 2 F, 50 µm multimode (OM4)
002TSF-T4191D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 2 F, 50 µm multimode, extended 10G distance (OM4)
002USF-T4101D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 2 F, Ultra-bend Single-mode (OS2)
002ZSF-T4101D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 2 F, SMF-28® Ultra fiber, Single-mode (OS2)
004ESF-T4101D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 4 F, Single-mode (OS2)
004KSF-T4130D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 4 F, 62.5 µm multimode (OM1)
004TSF-T4131D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 4 F, 50 µm multimode (OM2)
004TSF-T4180D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 4 F, 50 µm multimode (OM3)
004TSF-T4190D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 4 F, 50 µm multimode (OM4)
004TSF-T4191D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 4 F, 50 µm multimode, extended 10G distance (OM4)
004ZSF-T4101D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 4 F, SMF-28® Ultra fiber, Single-mode (OS2)
006ESF-T4101D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 6 F, Single-mode (OS2)
006KSF-T4130D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 6 F, 62.5 µm multimode (OM1)
006TSF-T4131D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 6 F, 50 µm multimode (OM2)
006TSF-T4180D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 6 F, 50 µm multimode (OM3)
006TSF-T4190D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 6 F, 50 µm multimode (OM4)
006TSF-T4191D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 6 F, 50 µm multimode, extended 10G distance (OM4)
006ZSF-T4101D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 6 F, SMF-28® Ultra fiber, Single-mode (OS2)
008KSF-T4130D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 8 F, 62.5 µm multimode (OM1)
012ESF-T4101D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 12 F, Single-mode (OS2)
012KSF-T4130D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 12 F, 62.5 µm multimode (OM1)
012TSF-T4131D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 12 F, 50 µm multimode (OM2)
012TSF-T4180D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 12 F, 50 µm multimode (OM3)
012TSF-T4190D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 12 F, 50 µm multimode (OM4)
012TSF-T4191D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 12 F, 50 µm multimode, extended 10G distance (OM4)
012ZSF-T4101D20 FREEDM® LST™ Single-Tube, Gel-Free Cable, Riser, 12 F, SMF-28® Ultra fiber, Single-mode (OS2)
018ESF-T4101D20 FREEDM® LST™ Loose Tube, Gel-Free Cable, Riser, 18 F, Single-mode (OS2)
018KSF-T4130D20 FREEDM® LST™ Loose Tube, Gel-Free Cable, Riser, 18 F, 62.5 µm multimode (OM1)
018TSF-T4131D20 FREEDM® LST™ Loose Tube, Gel-Free Cable, Riser, 18 F, 50 µm multimode (OM2)
018TSF-T4180D20 FREEDM® LST™ Loose Tube, Gel-Free Cable, Riser, 18 F, 50 µm multimode (OM3)
018TSF-T4190D20 FREEDM® LST™ Loose Tube, Gel-Free Cable, Riser, 18 F, 50 µm multimode (OM4)
018TSF-T4191D20 FREEDM® LST™ Loose Tube, Gel-Free Cable, Riser, 18 F, 50 µm multimode, extended 10G distance (OM4)
018ZSF-T4101D20 FREEDM® LST™ Loose Tube, Gel-Free Cable, Riser, 18 F, SMF-28® Ultra fiber, Single-mode (OS2)
024ESF-T4101D20 FREEDM® LST™ Loose Tube, Gel-Free Cable, Riser, 24 F, Single-mode (OS2)
024KSF-T4130D20 FREEDM® LST™ Loose Tube, Gel-Free Cable, Riser, 24 F, 62.5 µm multimode (OM1)
024TSF-T4131D20 FREEDM® LST™ Loose Tube, Gel-Free Cable, Riser, 24 F, 50 µm multimode (OM2)
024TSF-T4180D20 FREEDM® LST™ Loose Tube, Gel-Free Cable, Riser, 24 F, 50 µm multimode (OM3)
024TSF-T4190D20 FREEDM® LST™ Loose Tube, Gel-Free Cable, Riser, 24 F, 50 µm multimode (OM4)
024TSF-T4191D20 FREEDM® LST™ Loose Tube, Gel-Free Cable, Riser, 24 F, 50 µm multimode, extended 10G distance (OM4)
024ZSF-T4101D20 FREEDM® LST™ Loose Tube, Gel-Free Cable, Riser, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)