


024ZSF-T4101D20
FREEDM® LST™ Loose Tube, Gel-Free Cable, Riser 24 F, SMF-28® Ultra fiber, Single-mode (OS2)
General Specifications
Product Number | 024ZSF-T4101D20 |
EAN Code | 4056418138435 |
Cable Type | Loose Tube |
Environment | Indoor/Outdoor |
Product Type | Dielectric |
Fiber Category | SMF-28® Ultra |
Flame Rating | Riser (OFNR) |
Application | Aerial, Direct Buried, Duct, General purpose, Horizontal |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, CSA OFN FT-4 |
Common Installations | Outdoor aerial and duct, indoor vertical riser and general purpose horizontal according to National Electrical Code® (NEC®) Article 770 |
Design and Test Criteria | ANSI/ICEA S-104-696 |
Environmental Conditions
Notes | Operation: -40°C (-40°F) minimum operation temperature for 50 μm multimode optical fiber types |
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Fiber Count | 24 |
Number of Ripcords | 1 |
Outer Jacket Color | Black |
Outer Jacket Material | Flame-Retardant, UV-Resistant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Tensile Strength Elements and/or Armoring - Layer 2 | Dielectric strength members |
Buffer Tube Color | Blue, Orange |
Number of Active Tubes | 2 |
Number of Tube Positions | 2 |
Tape | Water-swellable |
Tape, Layer 1 | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 810 N (182.1 lbf) |
Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
Min. Bend Radius Installation | 146 mm (5.75 in) |
Min. Bend Radius Operation | 97 mm (3.82 in) |
Nominal Outer Diameter | 9.7 mm (0.38 in ) |
Notes |
Actual cable outer diameter may vary ± 0.3 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
Cable Weight | 78 kg/km (52.41 lb/1000 ft) |
Riser rating
No transition splices when entering buildings
Gel-free waterblocking technology
Craft-friendly cable preparation
Color-coded fibers
Quick and easy identification
All-dielectric construction
Requires no grounding or bonding
UV-resistant, flame-retardant jacket
Rugged, durable and easy to strip
Common installations
Outdoor aerial and duct