Riser LSZH™ Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable
Corning LSZH™ and Riser-rated industrial rodent-resistant cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these tray-rated industrial cables are flame-retardant and have been tested to meet mechanical/environmental conditions exceeding the requirements set for traditional datacom cables. When tested to specified "tray" application requirements, these cables have demonstrated superior performance levels for compressive loading, cyclic impact and chemical resistance. The 250 µm color-coded individual fibers offer quick and easy identification during installation. A key benefit of the Corning industrial cables is the low-smoke/zero-halogen (LSZH) sheath.
Corning LSZH cables eliminate risks in the event of a fire as the LSZH compound does not drip when superheated. The material burns to ash, eliminating the onset of secondary fires. When cables containing halogens ignite, they emit highly reactive gases that can be harmful if inhaled. When halogens combine with water, acids are formed. These acids damage both living tissue and inorganic materials, such as metal and electronic equipment. The Riser rating allows for the cable to transition into a Riser-rated building space without the need of a transition splice that costs time and money.
Products
| Product Number | Product Name | |
|---|---|---|
| 012EUK-T4601DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, Single-mode (OS2) | |
| 012KUK-T4630DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, 62.5 µm multimode (OM1) | |
| 012TUK-T4631DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, 50 µm multimode (OM2) | |
| 012TUK-T4680DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, 50 µm multimode (OM3) | |
| 012TUK-T4690DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, 50 µm multimode (OM4) | |
| 012TUK-T4691DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, 50 µm multimode, extended 10G distance (OM4) | |
| 012ZUK-T4601DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 036EUK-T4601DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, Single-mode (OS2) | |
| 036KUK-T4630DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, 62.5 µm multimode (OM1) | |
| 036TUK-T4631DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, 50 µm multimode (OM2) | |
| 036TUK-T4680DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, 50 µm multimode (OM3) | |
| 036TUK-T4690DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, 50 µm multimode (OM4) | |
| 036TUK-T4691DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, 50 µm multimode, extended 10G distance (OM4+) | |
| 036ZUK-T4601DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 048EUK-T4601DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, Single-mode (OS2) | |
| 048KUK-T4630DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, 62.5 µm multimode (OM1) | |
| 048TUK-T4631DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, 50 µm multimode (OM2) | |
| 048TUK-T4680DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, 50 µm multimode (OM3) | |
| 048TUK-T4690DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, 50 µm multimode (OM4) | |
| 048TUK-T4691DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, 50 µm multimode, extended 10G distance (OM4+) | |
| 048ZUK-T4601DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 072EUK-T4601DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, Single-mode (OS2) | |
| 072KUK-T4630DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 62.5 µm multimode (OM1) | |
| 072TUK-T4631DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 50 µm multimode (OM2) | |
| 072TUK-T4680DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 50 µm multimode (OM3) | |
| 072TUK-T4690DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 50 µm multimode (OM4) | |
| 072TUK-T4691DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 50 µm multimode, extended 10G distance (OM4+) | |
| 072ZUK-T4601DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 096EUK-T4601DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, Single-mode (OS2) | |
| 096KUK-T4630DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, 62.5 µm multimode (OM1) | |
| 096TUK-T4631DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, 50 µm multimode (OM2) | |
| 096TUK-T4680DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, 50 µm multimode (OM3) | |
| 096TUK-T4690DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, 50 µm multimode (OM4) | |
| 096TUK-T4691DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, 50 µm multimode, extended 10G distance (OM4+) | |
| 096ZUK-T4601DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 144EUK-T4601DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, Single-mode (OS2) | |
| 144KUK-T4630DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, 62.5 µm multimode (OM1) | |
| 144TUK-T4631DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, 50 µm multimode (OM2) | |
| 144TUK-T4680DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, 50 µm multimode (OM3) | |
| 144TUK-T4690DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, 50 µm multimode (OM4) | |
| 144TUK-T4691DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, 50 µm multimode, extended 10G distance (OM4+) | |
| 144ZUK-T4601DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 204EUK-T4601DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, Single-mode (OS2) | |
| 204TUK-T4630DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, 50 µm multimode (OM1) | |
| 204TUK-T4631DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, 50 µm multimode (OM2) | |
| 204TUK-T4680DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, 50 µm multimode (OM3) | |
| 204TUK-T4690DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, 50 µm multimode (OM4) | |
| 204TUK-T4691DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, 50 µm multimode, extended 10G distance (OM4) | |
| 204ZUK-T4601DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 216EUK-T4601DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, Single-mode (OS2) | |
| 216KUK-T4630DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 62.5 µm multimode (OM1) | |
| 216TUK-T4631DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 50 µm multimode (OM2) | |
| 216TUK-T4680DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 50 µm multimode (OM3) | |
| 216TUK-T4690DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 50 µm multimode (OM4) | |
| 216TUK-T4691DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 50 µm multimode, extended 10G distance (OM4) | |
| 216ZUK-T4601DFN | LSZH™ Riser Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, SMF-28® Ultra fiber, Single-mode (OS2) |