001U21-35131-ES
ClearCurve® Compact Drop, Indoor, Tight-Buffered Cable, Riser 1 F, Single-mode (OS2)
General Specifications
| Product Number | 001U21-35131-ES |
| Installation Methods | Horizontal, Drop |
| Cable Type | Single Tube |
| Environment | Indoor |
| Product Type | Interconnect |
| Fiber Category | Single-mode (OS2) |
| Flame Rating | Riser (OFNR) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 |
| Design and Test Criteria | ANSI/ICEA S-104-596, Telcordia GR-409, CSA FT-4 |
Environmental Conditions
| Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 1 |
| Outer Jacket Color | Off-White |
| Outer Jacket Material | Flame-retardant |
| Fiber Coloring | White |
| Flame Rating | Riser (OFNR) |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 66 N (14.84 lbf) |
| Max. Tensile Strength, Short-Term | 220 N (49.46 lbf) |
| Min. Bend Radius Installation | 5 mm (0.2 in) |
| Min. Bend Radius Operation | 5 mm (0.2 in) |
| Nominal Outer Diameter | 2.9 mm (0.11 in ) |
Optical Characteristics
| Fiber Code | U |
| Performance Option Code | 31 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® ZBL |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
Dimensions
| Cable Weight | 8.22 kg/km (5.52 lb/1000 ft) |
Backward compatible with all industry ITU-G.652 single-mode fiber
Meets industry standards and eliminates installation complexity
Minimum bend radius of 5 mm
Ideal for tight-bend deployments
Riser-rated (OFNR) cable design
Indoor, vertical riser and general-purpose horizontal applications
Convenient contractor-sized packaging
Easy field deployment
Higher bandwidth-carrying capacity, smaller outer diameter, lighter weight, smaller minimum bend-radius
Outperforms typical CAT 5e or CAT 6 cable for MDU applications