text.skipToContent text.skipToNavigation

ClearCurve® Compact Drop, Indoor, Tight-Buffered Cable, Riser

Corning ClearCurve® compact drop cables are part of a product family developed to solve the challenges associated with multidwelling unit (MDU) deployments. Enabled by a truly bend-insensitive fiber, this small-profile, yet durable, cable is optimized for applications within the living unit. Smaller and more flexible than CAT 5e cable, ClearCurve compact drop cable can accomplish tight turns to a miniumum bend-radius of 5 mm (0.2 in) with negligible bend loss and can be run under carpet, along door frames and molding, in raceway or microduct.
Fiber Count 1
Fiber Category SM (ClearCurve® ZBL)

Products

Product Number Product Name
001U21-31131-29 ClearCurve® Compact Drop, Indoor, Tight-Buffered Cable, Riser, 1 F, Single-mode (OS2)
001U21-35131-ES ClearCurve® Compact Drop, Indoor, Tight-Buffered Cable, Riser, 1 F, Single-mode (OS2)