036ECJ-14101-20
LSZH Ribbon Cable 36 F, Single-mode (OS2)
General Specifications
| Product Number | 036ECJ-14101-20 |
| Installation Methods | Riser, Horizontal, Aerial, Direct Buried, Duct |
| Cable Type | Ribbon |
| Environment | Indoor |
| Product Type | Distribution |
| Fiber Category | Single-mode (OS2) |
| Flame Rating | LSZH (OFNR-LS) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNR-LS, IEEE 383 |
| Design and Test Criteria | ANSI/ICEA S-83-596; UL-1685; UL 1666; CSA FT-4 |
Environmental Conditions
| Temperature Range, Installation | -30 °C to 60 °C (-22 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Buffer Tube Color | Natural |
| Fiber Count | 36 |
| Buffer Tube Diameter | 5.8 mm (0.23 in) |
| Number of Ripcords | 2 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Outer Jacket Color | Yellow |
| Outer Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Tape | Water-swellable |
| Ribbons per Tube | 3 |
| Fibers per Ribbon | 12 |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
| Max. Tensile Strength, Short-Term | 1320 N (296.75 lbf) |
| Min. Bend Radius Installation | 146 mm (5.75 in) |
| Min. Bend Radius Operation | 97 mm (3.82 in) |
| Nominal Outer Diameter | 9.7 mm (0.38 in ) |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Dimensions
| Cable Weight | 94.8 kg/km (63.7 lb/1000 ft) |
Precise fiber and ribbon geometries
Excellent mass splicing yields
Ribbon ID numbers and fiber colors
Easily identifiable
Available with interlocking armor
Additional mechanical durability
Common installations
Indoor vertical riser and general purpose horizontal according to National Electrical Code (NEC) Article 770