LSZH Ribbon Cable
Fiber Count
Fiber Category
Products
| Product Number | Product Name | |
|---|---|---|
| 012ECJ-14101-20 | LSZH Ribbon Cable, 12 F, Single-mode (OS2) | |
| 012KCJ-14130-20 | LSZH Ribbon Cable, 12 F, 62.5 µm multimode (OM1) | |
| 012TCJ-14131-20 | LSZH Ribbon Cable, 12 F, 50 µm multimode (OM2) | |
| 012TCJ-14180-20 | LSZH Ribbon Cable, 12 F, 50 µm multimode (OM3) | |
| 012TCJ-14190-20 | LSZH Ribbon Cable, 12 F, 50 µm multimode (OM4) | |
| 012TCJ-14191-20 | LSZH Ribbon Cable, 12 F, 50 µm multimode, extended 10G distance (OM4) | |
| 024ECJ-14101-20 | LSZH Ribbon Cable, 24 F, Single-mode (OS2) | |
| 024KCJ-14130-20 | LSZH Ribbon Cable, 24 F, 62.5 µm multimode (OM1) | |
| 024TCJ-14131-20 | LSZH Ribbon Cable, 24 F, 50 µm multimode (OM2) | |
| 024TCJ-14180-20 | LSZH Ribbon Cable, 24 F, 50 µm multimode (OM3) | |
| 024TCJ-14190-20 | LSZH Ribbon Cable, 24 F, 50 µm multimode (OM4) | |
| 024TCJ-14191-20 | LSZH Ribbon Cable, 24 F, 50 µm multimode, extended 10G distance (OM4) | |
| 036ECJ-14101-20 | LSZH Ribbon Cable, 36 F, Single-mode (OS2) | |
| 036KCJ-14130-20 | LSZH Ribbon Cable, 36 F, 62.5 µm multimode (OM1) | |
| 036TCJ-14131-20 | LSZH Ribbon Cable, 36 F, 50 µm multimode (OM2) | |
| 036TCJ-14180-20 | LSZH Ribbon Cable, 36 F, 50 µm multimode (OM3) | |
| 036TCJ-14190-20 | LSZH Ribbon Cable, 36 F, 50 µm multimode (OM4) | |
| 036TCJ-14191-20 | LSZH Ribbon Cable, 36 F, 50 µm multimode, extended 10G distance (OM4) | |
| 048ECJ-14101-20 | LSZH Ribbon Cable, 48 F, Single-mode (OS2) | |
| 048KCJ-14130-20 | LSZH Ribbon Cable, 48 F, 62.5 µm multimode (OM1) | |
| 048TCJ-14131-20 | LSZH Ribbon Cable, 48 F, 50 µm multimode (OM2) | |
| 048TCJ-14180-20 | LSZH Ribbon Cable, 48 F, 50 µm multimode (OM3) | |
| 048TCJ-14190-20 | LSZH Ribbon Cable, 48 F, 50 µm multimode (OM4) | |
| 048TCJ-14191-20 | LSZH Ribbon Cable, 48 F, 50 µm multimode, extended 10G distance (OM4) | |
| 072ECJ-14101-20 | LSZH Ribbon Cable, 72 F, Single-mode (OS2) | |
| 072KCJ-14130-20 | LSZH Ribbon Cable, 72 F, 62.5 µm multimode (OM1) | |
| 072TCJ-14131-20 | LSZH Ribbon Cable, 72 F, 50 µm multimode (OM2) | |
| 072TCJ-14180-20 | LSZH Ribbon Cable, 72 F, 50 µm multimode (OM3) | |
| 072TCJ-14190-20 | LSZH Ribbon Cable, 72 F, 50 µm multimode (OM4) | |
| 072TCJ-14191-20 | LSZH Ribbon Cable, 72 F, 50 µm multimode, extended 10G distance (OM4) | |
| 096ECJ-14101-20 | LSZH Ribbon Cable, 96 F, Single-mode (OS2) | |
| 096KCJ-14130-20 | LSZH Ribbon Cable, 96 F, 62.5 µm multimode (OM1) | |
| 096TCJ-14131-20 | LSZH Ribbon Cable, 96 F, 50 µm multimode (OM2) | |
| 096TCJ-14180-20 | LSZH Ribbon Cable, 96 F, 50 µm multimode (OM3) | |
| 096TCJ-14190-20 | LSZH Ribbon Cable, 96 F, 50 µm multimode (OM4) | |
| 096TCJ-14191-20 | LSZH Ribbon Cable, 96 F, 50 µm multimode, extended 10G distance (OM4) | |
| 144ECJ-14101-20 | LSZH Ribbon Cable, 144 F, Single-mode (OS2) | |
| 144KCJ-14130-20 | LSZH Ribbon Cable, 144 F, 62.5 µm multimode (OM1) | |
| 144TCJ-14131-20 | LSZH Ribbon Cable, 144 F, 50 µm multimode (OM2) | |
| 144TCJ-14180-20 | LSZH Ribbon Cable, 144 F, 50 µm multimode (OM3) | |
| 144TCJ-14190-20 | LSZH Ribbon Cable, 144 F, 50 µm multimode (OM4) | |
| 144TCJ-14191-20 | LSZH Ribbon Cable, 144 F, 50 µm multimode, extended 10G distance (OM4) | |
| 192ECJ-14101-20 | LSZH Ribbon Cable, 192 F, Single-mode (OS2) | |
| 216ECJ-14101-20 | LSZH Ribbon Cable, 216 F, Single-mode (OS2) | |
| 216KCJ-14130-20 | LSZH Ribbon Cable, 216 F, 62.5 µm multimode (OM1) | |
| 216TCJ-14131-20 | LSZH Ribbon Cable, 216 F, 50 µm multimode (OM2) | |
| 216TCJ-14180-20 | LSZH Ribbon Cable, 216 F, 50 µm multimode (OM3) | |
| 216TCJ-14190-20 | LSZH Ribbon Cable, 216 F, 50 µm multimode (OM4) | |
| 216TCJ-14191-20 | LSZH Ribbon Cable, 216 F, 50 µm multimode, extended 10G distance (OM4) |