LSZH Ribbon Cable

Fiber Count
Fiber Category
Products
Product Number | Product Name | |
---|---|---|
012ECJ-14101-20 | LSZH Ribbon Cable, 12 F, Single-mode (OS2) | |
012KCJ-14130-20 | LSZH Ribbon Cable, 12 F, 62.5 µm multimode (OM1) | |
012TCJ-14131-20 | LSZH Ribbon Cable, 12 F, 50 µm multimode (OM2) | |
012TCJ-14180-20 | LSZH Ribbon Cable, 12 F, 50 µm multimode (OM3) | |
012TCJ-14190-20 | LSZH Ribbon Cable, 12 F, 50 µm multimode (OM4) | |
012TCJ-14191-20 | LSZH Ribbon Cable, 12 F, 50 µm multimode, extended 10G distance (OM4) | |
024ECJ-14101-20 | LSZH Ribbon Cable, 24 F, Single-mode (OS2) | |
024KCJ-14130-20 | LSZH Ribbon Cable, 24 F, 62.5 µm multimode (OM1) | |
024TCJ-14131-20 | LSZH Ribbon Cable, 24 F, 50 µm multimode (OM2) | |
024TCJ-14180-20 | LSZH Ribbon Cable, 24 F, 50 µm multimode (OM3) | |
024TCJ-14190-20 | LSZH Ribbon Cable, 24 F, 50 µm multimode (OM4) | |
024TCJ-14191-20 | LSZH Ribbon Cable, 24 F, 50 µm multimode, extended 10G distance (OM4) | |
036ECJ-14101-20 | LSZH Ribbon Cable, 36 F, Single-mode (OS2) | |
036KCJ-14130-20 | LSZH Ribbon Cable, 36 F, 62.5 µm multimode (OM1) | |
036TCJ-14131-20 | LSZH Ribbon Cable, 36 F, 50 µm multimode (OM2) | |
036TCJ-14180-20 | LSZH Ribbon Cable, 36 F, 50 µm multimode (OM3) | |
036TCJ-14190-20 | LSZH Ribbon Cable, 36 F, 50 µm multimode (OM4) | |
036TCJ-14191-20 | LSZH Ribbon Cable, 36 F, 50 µm multimode, extended 10G distance (OM4) | |
048ECJ-14101-20 | LSZH Ribbon Cable, 48 F, Single-mode (OS2) | |
048KCJ-14130-20 | LSZH Ribbon Cable, 48 F, 62.5 µm multimode (OM1) | |
048TCJ-14131-20 | LSZH Ribbon Cable, 48 F, 50 µm multimode (OM2) | |
048TCJ-14180-20 | LSZH Ribbon Cable, 48 F, 50 µm multimode (OM3) | |
048TCJ-14190-20 | LSZH Ribbon Cable, 48 F, 50 µm multimode (OM4) | |
048TCJ-14191-20 | LSZH Ribbon Cable, 48 F, 50 µm multimode, extended 10G distance (OM4) | |
072ECJ-14101-20 | LSZH Ribbon Cable, 72 F, Single-mode (OS2) | |
072KCJ-14130-20 | LSZH Ribbon Cable, 72 F, 62.5 µm multimode (OM1) | |
072TCJ-14131-20 | LSZH Ribbon Cable, 72 F, 50 µm multimode (OM2) | |
072TCJ-14180-20 | LSZH Ribbon Cable, 72 F, 50 µm multimode (OM3) | |
072TCJ-14190-20 | LSZH Ribbon Cable, 72 F, 50 µm multimode (OM4) | |
072TCJ-14191-20 | LSZH Ribbon Cable, 72 F, 50 µm multimode, extended 10G distance (OM4) | |
096ECJ-14101-20 | LSZH Ribbon Cable, 96 F, Single-mode (OS2) | |
096KCJ-14130-20 | LSZH Ribbon Cable, 96 F, 62.5 µm multimode (OM1) | |
096TCJ-14131-20 | LSZH Ribbon Cable, 96 F, 50 µm multimode (OM2) | |
096TCJ-14180-20 | LSZH Ribbon Cable, 96 F, 50 µm multimode (OM3) | |
096TCJ-14190-20 | LSZH Ribbon Cable, 96 F, 50 µm multimode (OM4) | |
096TCJ-14191-20 | LSZH Ribbon Cable, 96 F, 50 µm multimode, extended 10G distance (OM4) | |
144ECJ-14101-20 | LSZH Ribbon Cable, 144 F, Single-mode (OS2) | |
144KCJ-14130-20 | LSZH Ribbon Cable, 144 F, 62.5 µm multimode (OM1) | |
144TCJ-14131-20 | LSZH Ribbon Cable, 144 F, 50 µm multimode (OM2) | |
144TCJ-14180-20 | LSZH Ribbon Cable, 144 F, 50 µm multimode (OM3) | |
144TCJ-14190-20 | LSZH Ribbon Cable, 144 F, 50 µm multimode (OM4) | |
144TCJ-14191-20 | LSZH Ribbon Cable, 144 F, 50 µm multimode, extended 10G distance (OM4) | |
192ECJ-14101-20 | LSZH Ribbon Cable, 192 F, Single-mode (OS2) | |
216ECJ-14101-20 | LSZH Ribbon Cable, 216 F, Single-mode (OS2) | |
216KCJ-14130-20 | LSZH Ribbon Cable, 216 F, 62.5 µm multimode (OM1) | |
216TCJ-14131-20 | LSZH Ribbon Cable, 216 F, 50 µm multimode (OM2) | |
216TCJ-14180-20 | LSZH Ribbon Cable, 216 F, 50 µm multimode (OM3) | |
216TCJ-14190-20 | LSZH Ribbon Cable, 216 F, 50 µm multimode (OM4) | |
216TCJ-14191-20 | LSZH Ribbon Cable, 216 F, 50 µm multimode, extended 10G distance (OM4) |