text.skipToContent text.skipToNavigation

MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum

Corning MIC® unitized interlocking armored plenum cables are standard MIC unitized cables designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 μm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are grouped into 6-, 12-, or 24-fiber jacketed subunits for quick and easy identification. These subunits surround a dielectric central member and are protected by a flexible, spirally wrapped, aluminum interlocking armor that offers easy, one-step installation and up to seven times the crush protection of unarmored cables. With a flame-retardant outer jacket, this cable is particularly useful for heavy traffic or more challenging mechanical exposure conditions and applications requiring extra rugged cables for routing inside buildings, through riser shafts, to telecommunication rooms and to workstations.

Products

Product Number Product Name
036E88-61131-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 36 F, Single-mode (OS2)
036K88-61130-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 36 F, 62.5 µm multimode (OM1)
036T88-61131-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 36 F, 50 µm multimode (OM2)
036T88-61180-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 36 F, 50 µm multimode (OM3)
036T88-61190-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 36 F, 50 µm multimode (OM4)
036T88-61191-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 36 F, 50 µm multimode, extended 10G distance (OM4)
048E88-61131-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 48 F, Single-mode (OS2)
048K88-61130-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 48 F, 62.5 µm multimode (OM1)
048T88-61131-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 48 F, 50 µm multimode (OM2)
048T88-61180-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 48 F, 50 µm multimode (OM3)
048T88-61190-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 48 F, 50 µm multimode (OM4)
048T88-61191-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 48 F, 50 µm multimode, extended 10G distance (OM4)
060E88-T3131-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 60 F, Single-mode (OS2)
060K88-T3130-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 60 F, 62.5 µm multimode (OM1)
060T88-T3131-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 60 F, 50 µm multimode (OM2)
060T88-T3180-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 60 F, 50 µm multimode (OM3)
060T88-T3190-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 60 F, 50 µm multimode (OM4)
060T88-T3191-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 60 F, 50 µm multimode, extended 10G distance (OM4)
072E88-T3131-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 72 F, Single-mode (OS2)
072K88-T3130-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 72 F, 62.5 µm multimode (OM1)
072T88-T3131-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 72 F, 50 µm multimode (OM2)
072T88-T3180-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 72 F, 50 µm multimode (OM3)
072T88-T3190-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 72 F, 50 µm multimode (OM4)
072T88-T3191-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 72 F, 50 µm multimode, extended 10G distance (OM4)
072Z88-T3131-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 72 F, SMF-28® Ultra fiber, Single-mode (OS2)
096E88-Y3131-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 96 F, Single-mode (OS2)
096K88-Y3130-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 96 F, 62.5 µm multimode (OM1)
096T88-Y3131-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 96 F, 50 µm multimode (OM2)
096T88-Y3180-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 96 F, 50 µm multimode (OM3)
096T88-Y3190-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 96 F, 50 µm multimode (OM4)
096T88-Y3191-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 96 F, 50 µm multimode, extended 10G distance (OM4)
144E88-Y3131-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum 144 F, Single-mode (OS2)
144K88-Y3130-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 144 F, 62.5 µm multimode (OM1)
144T88-Y3131-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 144 F, 50 µm multimode (OM2)
144T88-Y3180-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 144 F, 50 µm multimode (OM3)
144T88-Y3190-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 144 F, 50 µm multimode (OM4)
144T88-Y3191-A3 MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum, 144 F, 50 µm multimode, extended 10G distance (OM4)