012ZMP-T4101D20
MiniXtend Plenum Microcable 12 F, SMF-28® Ultra fiber, Single-mode (OS2)
General Specifications
| Product Number | 012ZMP-T4101D20 |
| Installation Methods | Horizontal, Riser, Plenum, Jetting |
| Cable Type | Loose Tube |
| Product Type | Distribution |
| Fiber Category | SMF-28® Ultra |
| Flame Rating | NFPA 262 (for plenum, riser and general building applications) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFCP, CSA FT-6 |
| Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
| Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. |
| Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 12 |
| Buffer Tube Color | Yellow |
| Number of Active Tubes | 1 |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 30 N (6.74 lbf) |
| Max. Tensile Strength, Short-Term | 100 N (22.48 lbf) |
| Min. Bend Radius Installation | 72 mm (2.83 in) |
| Min. Bend Radius Operation | 36 mm (1.42 in) |
| Nominal Outer Diameter | 3.6 mm (0.14 in ) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
| Cable Weight | 10.8 kg/km (7.26 lb/1000 ft) |
Color-coded fibers
12-24 colored fibers per unit (12 solid; 12 ring marked)
Microduct/Airblown optimized
Cable is jetted/blown to maximize speed of install and minimize the amount of labor needed to install cable
Small design
Alternative to traditional indoor cables when smaller diameter required
All-dielectric cable construction
Requires no grounding or bonding
Compatible with CCH pigtailed cassettes
Ideal for splicing 250 μm to 250 μm fibers