MiniXtend Plenum Microcable
 
             
             
            Jetted micro cables utilize 250um color-coded optical fibers surrounded by dielectric strength members with a flexible, flame-retardant outer jacket and water-blocking components to protect against water intrusion. These cables are ideal for point-to-point applications for indoor and campus indoor/outdoor projects. The small cable design is optimized for jetting installation method in microducts. This cable complies with ICEA-S-83-596 interconnect standard and can be used as a stand-alone cable for indoor applications. When conducting outdoor, point-to-point, installations, it is recommended to transition from outdoor to indoor environments within microducts, and mid-spanning is not advised along outdoor routes. The cable can be routed outside microduct in indoor environments. The flexible, flame-retardant (OFNP) jacket and non-preferential bend axis allow easy installation in space-constrained areas, and the all-dielectric cable constructions requires no grounding or bonding..
Products
| Product Number | Product Name | |
|---|---|---|
| 012ZMP-T4101D20 | MiniXtend Plenum Microcable, 12 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 024ZMP-T4101D20 | MiniXtend Plenum Microcable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2) |