Ribbon Cable, Plenum
Fiber Count
Fiber Category
Products
| Product Number | Product Name | |
|---|---|---|
| 012EC8-14101-20 | Ribbon Cable, Plenum, 12 F, Single-mode (OS2) | |
| 012KC8-14130-20 | Ribbon Cable, Plenum, 12 F, 62.5 µm multimode (OM1) | |
| 012TC8-14131-20 | Ribbon Cable, Plenum, 12 F, 50 µm multimode (OM2) | |
| 012TC8-14180-20 | Ribbon Cable, Plenum, 12 F, 50 µm multimode (OM3) | |
| 012TC8-14190-20 | Ribbon Cable, Plenum, 12 F, 50 µm multimode (OM4) | |
| 012TC8-14191-20 | Ribbon Cable, Plenum, 12 F, 50 µm multimode, extended 10G distance (OM4) | |
| 024EC8-14101-20 | Ribbon Cable, Plenum, 24 F, Single-mode (OS2) | |
| 024KC8-14130-20 | Ribbon Cable, Plenum, 24 F, 62.5 µm multimode (OM1) | |
| 024TC8-14131-20 | Ribbon Cable, Plenum, 24 F, 50 µm multimode (OM2) | |
| 024TC8-14180-20 | Ribbon Cable, Plenum, 24 F, 50 µm multimode (OM3) | |
| 024TC8-14190-20 | Ribbon Cable, Plenum, 24 F, 50 µm multimode (OM4) | |
| 024TC8-14191-20 | Ribbon Cable, Plenum, 24 F, 50 µm multimode, extended 10G distance (OM4) | |
| 036EC8-14101-20 | Ribbon Cable, Plenum, 36 F, Single-mode (OS2) | |
| 036KC8-14130-20 | Ribbon Cable, Plenum, 36 F, 62.5 µm multimode (OM1) | |
| 036TC8-14131-20 | Ribbon Cable, Plenum, 36 F, 50 µm multimode (OM2) | |
| 036TC8-14180-20 | Ribbon Cable, Plenum, 36 F, 50 µm multimode (OM3) | |
| 036TC8-14190-20 | Ribbon Cable, Plenum, 36 F, 50 µm multimode (OM4) | |
| 036TC8-14191-20 | Ribbon Cable, Plenum, 36 F, 50 µm multimode, extended 10G distance (OM4) | |
| 048EC8-14101-20 | Ribbon Cable, Plenum, 48 F, Single-mode (OS2) | |
| 048KC8-14130-20 | Ribbon Cable, Plenum, 48 F, 62.5 µm multimode (OM1) | |
| 048TC8-14131-20 | Ribbon Cable, Plenum, 48 F, 50 µm multimode (OM2) | |
| 048TC8-14180-20 | Ribbon Cable, Plenum, 48 F, 50 µm multimode (OM3) | |
| 048TC8-14190-20 | Ribbon Cable, Plenum, 48 F, 50 µm multimode (OM4) | |
| 048TC8-14191-20 | Ribbon Cable, Plenum, 48 F, 50 µm multimode, extended 10G distance (OM4) | |
| 072EC8-14101-20 | Ribbon Cable, Plenum, 72 F, Single-mode (OS2) | |
| 072KC8-14130-20 | Ribbon Cable, Plenum, 72 F, 62.5 µm multimode (OM1) | |
| 072TC8-14131-20 | Ribbon Cable, Plenum, 72 F, 50 µm multimode (OM2) | |
| 072TC8-14180-20 | Ribbon Cable, Plenum, 72 F, 50 µm multimode (OM3) | |
| 072TC8-14190-20 | Ribbon Cable, Plenum, 72 F, 50 µm multimode (OM4) | |
| 072TC8-14191-20 | Ribbon Cable, Plenum, 72 F, 50 µm multimode, extended 10G distance (OM4) | |
| 096EC8-14101-20 | Ribbon Cable, Plenum, 96 F, Single-mode (OS2) | |
| 096KC8-14130-20 | Ribbon Cable, Plenum, 96 F, 62.5 µm multimode (OM1) | |
| 096TC8-14131-20 | Ribbon Cable, Plenum, 96 F, 50 µm multimode (OM2) | |
| 096TC8-14180-20 | Ribbon Cable, Plenum, 96 F, 50 µm multimode (OM3) | |
| 096TC8-14190-20 | Ribbon Cable, Plenum, 96 F, 50 µm multimode (OM4) | |
| 096TC8-14191-20 | Ribbon Cable, Plenum, 96 F, 50 µm multimode, extended 10G distance (OM4) | |
| 144EC8-14101-20 | Ribbon Cable, Plenum, 144 F, Single-mode (OS2) | |
| 144KC8-14130-20 | Ribbon Cable, Plenum, 144 F, 62.5 µm multimode (OM1) | |
| 144TC8-14131-20 | Ribbon Cable, Plenum, 144 F, 50 µm multimode (OM2) | |
| 144TC8-14180-20 | Ribbon Cable, Plenum, 144 F, 50 µm multimode (OM3) | |
| 144TC8-14190-20 | Ribbon Cable, Plenum, 144 F, 50 µm multimode (OM4) | |
| 144TC8-14191-20 | Ribbon Cable, Plenum, 144 F, 50 µm multimode, extended 10G distance (OM4) | |
| 216EC8-14101-20 | Ribbon Cable, Plenum, 216 F, Single-mode (OS2) | |
| 216KC8-14130-20 | Ribbon Cable, Plenum, 216 F, 62.5 µm multimode (OM1) | |
| 216TC8-14131-20 | Ribbon Cable, Plenum, 216 F, 50 µm multimode (OM2) | |
| 216TC8-14180-20 | Ribbon Cable, Plenum, 216 F, 50 µm multimode (OM3) | |
| 216TC8-14190-20 | Ribbon Cable, Plenum, 216 F, 50 µm multimode (OM4) | |
| 216TC8-14191-20 | Ribbon Cable, Plenum, 216 F, 50 µm multimode, extended 10G distance (OM4) |