text.skipToContent text.skipToNavigation

048TC7-14191-20

Ribbon Cable, Riser  48 F, 50 µm multimode, extended 10G distance (OM4+)

Contact Distributor for Lead Time
General Specifications
Product Number 048TC7-14191-20
Installation Methods Horizontal,  Riser 
Cable Type Ribbon
Environment Indoor
Product Type Distribution
Fiber Category 50 µm MM (OM4+)
Flame Rating Riser (OFNR)
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFNR 
Design and Test Criteria ANSI/ICEA S-83-596, CSA FT-4 
Environmental Conditions
Temperature Range, Installation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Operation -20 °C  to  70 °C    (-4 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Buffer Tube Color Natural
Fiber Count 48
Buffer Tube Diameter 81 mm (3.19 in)
Number of Ripcords 2
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Outer Jacket Color Aqua
Outer Jacket Material Flame-retardant
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Tape Water-swellable
Ribbons per Tube
Fibers per Ribbon 12 
Mechanical Specifications
Max. Tensile Strength, Long-Term 400 N (89.92 lbf)
Max. Tensile Strength, Short-Term 400 N (89.92 lbf)
Min. Bend Radius Installation 146 mm (5.75 in)
Min. Bend Radius Operation 97 mm (3.82 in)
Nominal Outer Diameter 9.7 mm  (0.38 in )
Optical Characteristics
Fiber Code T
Performance Option Code 91
Fiber Category OM4 Extended Distance 
Fiber Type Multimode
Fiber Name 50 µm MM (OM4+)
Maximum Attenuation 3.0 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 1100 m / 600 m
Serial 10 Gigabit Ethernet 600 m / -
Minimum Effective Modal Bandwidth (EMB) 5350 MHz*km / -
Dimensions
Cable Weight 98 kg/km (65.85 lb/1000 ft)
Precise fiber and ribbon geometries
Excellent mass splicing yields
Ribbon ID numbers and fiber colors
Easily identifiable
Flame-retardant jacket
Rugged and durable
Common installations
Indoor vertical riser and general purpose horizontal according to National Electrical Code (NEC) Article 770