Ribbon Cable, Riser
Fiber Count
Fiber Category
Products
| Product Number | Product Name | |
|---|---|---|
| 012EC7-14101-20 | Ribbon Cable, Riser, 12 F, Single-mode (OS2) | |
| 012KC7-14130-20 | Ribbon Cable, Riser, 12 F, 62.5 µm multimode (OM1) | |
| 012TC7-14131-20 | Ribbon Cable, Riser, 12 F, 50 µm multimode (OM2) | |
| 012TC7-14180-20 | Ribbon Cable, Riser, 12 F, 50 µm multimode (OM3) | |
| 012TC7-14190-20 | Ribbon Cable, Riser, 12 F, 50 µm multimode (OM4) | |
| 012TC7-14191-20 | Ribbon Cable, Riser, 12 F, 50 µm multimode, extended 10G distance (OM4) | |
| 024EC7-14101-20 | Ribbon Cable, Riser, 24 F, Single-mode (OS2) | |
| 024KC7-14130-20 | Ribbon Cable, Riser, 24 F, 62.5 µm multimode (OM1) | |
| 024TC7-14131-20 | Ribbon Cable, Riser, 24 F, 50 µm multimode (OM2) | |
| 024TC7-14180-20 | Ribbon Cable, Riser, 24 F, 50 µm multimode (OM3) | |
| 024TC7-14190-20 | Ribbon Cable, Riser, 24 F, 50 µm multimode (OM4) | |
| 024TC7-14191-20 | Ribbon Cable, Riser, 24 F, 50 µm multimode, extended 10G distance (OM4) | |
| 036EC7-14101-20 | Ribbon Cable, Riser, 36 F, Single-mode (OS2) | |
| 036KC7-14130-20 | Ribbon Cable, Riser, 36 F, 62.5 µm multimode (OM1) | |
| 036TC7-14131-20 | Ribbon Cable, Riser, 36 F, 50 µm multimode (OM2) | |
| 036TC7-14180-20 | Ribbon Cable, Riser, 36 F, 50 µm multimode (OM3) | |
| 036TC7-14190-20 | Ribbon Cable, Riser, 36 F, 50 µm multimode (OM4) | |
| 036TC7-14191-20 | Ribbon Cable, Riser, 36 F, 50 µm multimode, extended 10G distance (OM4) | |
| 048EC7-14101-20 | Ribbon Cable, Riser, 48 F, Single-mode (OS2) | |
| 048KC7-14130-20 | Ribbon Cable, Riser, 48 F, 62.5 µm multimode (OM1) | |
| 048TC7-14131-20 | Ribbon Cable, Riser, 48 F, 50 µm multimode (OM2) | |
| 048TC7-14180-20 | Ribbon Cable, Riser, 48 F, 50 µm multimode (OM3) | |
| 048TC7-14190-20 | Ribbon Cable, Riser, 48 F, 50 µm multimode (OM4) | |
| 048TC7-14191-20 | Ribbon Cable, Riser, 48 F, 50 µm multimode, extended 10G distance (OM4) | |
| 072EC7-14101-20 | Ribbon Cable, Riser, 72 F, Single-mode (OS2) | |
| 072KC7-14130-20 | Ribbon Cable, Riser, 72 F, 62.5 µm multimode (OM1) | |
| 072TC7-14131-20 | Ribbon Cable, Riser, 72 F, 50 µm multimode (OM2) | |
| 072TC7-14180-20 | Ribbon Cable, Riser, 72 F, 50 µm multimode (OM3) | |
| 072TC7-14190-20 | Ribbon Cable, Riser, 72 F, 50 µm multimode (OM4) | |
| 072TC7-14191-20 | Ribbon Cable, Riser, 72 F, 50 µm multimode, extended 10G distance (OM4) | |
| 096EC7-14101-20 | Ribbon Cable, Riser, 96 F, Single-mode (OS2) | |
| 096KC7-14130-20 | Ribbon Cable, Riser, 96 F, 62.5 µm multimode (OM1) | |
| 096TC7-14131-20 | Ribbon Cable, Riser, 96 F, 50 µm multimode (OM2) | |
| 096TC7-14180-20 | Ribbon Cable, Riser, 96 F, 50 µm multimode (OM3) | |
| 096TC7-14190-20 | Ribbon Cable, Riser, 96 F, 50 µm multimode (OM4) | |
| 096TC7-14191-20 | Ribbon Cable, Riser, 96 F, 50 µm multimode, extended 10G distance (OM4) | |
| 144EC7-14101-20 | Ribbon Cable, Riser, 144 F, Single-mode (OS2) | |
| 144KC7-14130-20 | Ribbon Cable, Riser, 144 F, 62.5 µm multimode (OM1) | |
| 144TC7-14131-20 | Ribbon Cable, Riser, 144 F, 50 µm multimode (OM2) | |
| 144TC7-14180-20 | Ribbon Cable, Riser, 144 F, 50 µm multimode (OM3) | |
| 144TC7-14190-20 | Ribbon Cable, Riser, 144 F, 50 µm multimode (OM4) | |
| 144TC7-14191-20 | Ribbon Cable, Riser, 144 F, 50 µm multimode, extended 10G distance (OM4) | |
| 216EC7-14101-20 | Ribbon Cable, Riser, 216 F, Single-mode (OS2) | |
| 216KC7-14130-20 | Ribbon Cable, Riser, 216 F, 62.5 µm multimode (OM1) | |
| 216TC7-14131-20 | Ribbon Cable, Riser, 216 F, 50 µm multimode (OM2) | |
| 216TC7-14180-20 | Ribbon Cable, Riser, 216 F, 50 µm multimode (OM3) | |
| 216TC7-14190-20 | Ribbon Cable, Riser, 216 F, 50 µm multimode (OM4) | |
| 216TC7-14191-20 | Ribbon Cable, Riser, 216 F, 50 µm multimode, extended 10G distance (OM4) |