text.skipToContent text.skipToNavigation

144TAE-T4A31A20

SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable  144 F, 50 µm multimode (OM2)

Contact Distributor for Lead Time
General Specifications
Product Number 144TAE-T4A31A20
Cable Type Loose Tube
Environment Outdoor
Product Type Self-Supporting, ADSS
Fiber Category 50 µm MM (OM2)
Cable geometry Other
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings USDA Rural Development Programs 
Common Installations Outdoor self-supporting aerial
Design and Test Criteria ANSI/ICEA S-87-640 
Environmental Conditions
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  75 °C    (-40 °F  to  167 °F    )
Cable Design
Central Element Dielectric
Fiber Count 144
Number of Ripcords 3
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Buffer Tube Color Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Buffer Tube Diameter 2.85 mm
Inner Jacket Material Polyethylene (PE)
Number of Active Tubes 12
Number of Tube Positions 12
Tape Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Nominal Outer Diameter 20.8 mm 
Span Code A
Min. Bend Diameter Installation 624 mm
Min. Bend Diameter Operation 416 mm
Optical Characteristics
Fiber Code T
Performance Option Code 31
Fiber Category OM2 
Fiber Type Multimode
Fiber Name 50 µm MM (OM2)
Maximum Attenuation 3.0 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 750 m / 600 m
Serial 10 Gigabit Ethernet 150 m / -
Minimum Effective Modal Bandwidth (EMB) 950 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 700 MHz*km / 500 MHz*km
Dimensions
Cable Weight 329 kg/km
Loose tube design
Stable performance and compatibility with all common fiber types
Self-supporting
Easy, one-step installation
Track-resistant jacket available
Suitable for installations up to 25 kV electric field potential
Innovative waterblocking cable core
Provides efficient and craft-friendly cable preparation