ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable



ALTOS® gel-free, double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.
Fiber Count
Fiber Category
Products
Product Number | Product Name | |
---|---|---|
012EU5-T4101D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 12 F, Single-mode (OS2) | |
012KU5-T4130D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 12 F, 62.5 µm multimode (OM1) | |
012TU5-T4131D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 12 F, 50 µm multimode (OM2) | |
024EU5-T4101D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 24 F, Single-mode (OS2) | |
024KU5-T4130D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 24 F, 62.5 µm multimode (OM1) | |
024TU5-T4131D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 24 F, 50 µm multimode (OM2) | |
036EU5-T4101D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 36 F, Single-mode (OS2) | |
036KU5-T4130D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 36 F, 62.5 µm multimode (OM1) | |
036TU5-T4131D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 36 F, 50 µm multimode (OM2) | |
048EU5-T4101D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 48 F, Single-mode (OS2) | |
048KU5-T4130D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 48 F, 62.5 µm multimode (OM1) | |
048TU5-T4131D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 48 F, 50 µm multimode (OM2) | |
060EU5-T4101D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 60 F, Single-mode (OS2) | |
060KU5-T4130D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 60 F, 62.5 µm multimode (OM1) | |
060TU5-T4131D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 60 F, 50 µm multimode (OM2) | |
072EU5-T4101D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 72 F, Single-mode (OS2) | |
072KU5-T4130D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 72 F, 62.5 µm multimode (OM1) | |
072TU5-T4131D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 72 F, 50 µm multimode (OM2) | |
096EU5-T4101D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 96 F, Single-mode (OS2) | |
096KU5-T4130D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 96 F, 62.5 µm multimode (OM1) | |
096TU5-T4131D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 96 F, 50 µm multimode (OM2) | |
144EU5-T4101D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 144 F, Single-mode (OS2) | |
144KU5-T4130D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 144 F, 62.5 µm multimode (OM1) | |
144TU5-T4131D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 144 F, 50 µm multimode (OM2) | |
192EU5-T4101D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 192 F, Single-mode (OS2) | |
192KU5-T4130D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 192 F, 62.5 µm multimode (OM1) | |
192TU5-T4131D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 192 F, 50 µm multimode (OM2) | |
216EU5-T4101D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 216 F, Single-mode (OS2) | |
216KU5-T4130D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 216 F, 62.5 µm multimode (OM1) | |
216TU5-T4131D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 216 F, 50 µm multimode (OM2) | |
288EU5-T4101D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 288 F, Single-mode (OS2) | |
288KU5-T4130D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 288 F, 62.5 µm multimode (OM1) | |
288TU5-T4131D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 288 F, 50 µm multimode (OM2) |