ROC™ Drop Toneable Cables with FastAccess™ Technology
ROC™ Drop Toneable Cables with FastAccess™ Technology provides a more efficient, craft-friendly cable preparation unparalleled by traditional flat drop cables. The innovative FastAccess Technology design simplifies removal of the cable jacket resulting in up to 55 percent faster fiber access time than traditional drop cables. This technology improves ease of use because no special tools are needed. The cable design is backward compatible for easy connectorization or splicing. Optimized for both field-and-factory termination processes, the compact design allows for easier handling in the field, reduces slack storage requirements and improves transportation and storage costs. The toneable version allows for easy detection of buried cables with a toning conductor. ROC Drop Toneable with FastAccess Technology are also available in preconnectorized assemblies.
Products
| Product Number | Product Name | |
|---|---|---|
| 001EB1-14700DF9 | ROC™ Drop Toneable Cables with FastAccess™ Technology, 900 µm, 1 F, Single-mode (OS2) | |
| 001EB1-14701DF9 | ROC™ Drop Toneable Cables with FastAccess™ Technology, 900 µm, 1 F, Single-mode (OS2) | |
| 001EB1-18701D9O | ROC™ Drop Toneable Cables with FastAccess™ Technology, 900 µm, 1 F, Single-mode (OS2), Orange | |
| 001ZB1-14701DF9 | ROC™ Drop Toneable Cables with FastAccess™ Technology, 900 µm, 1 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 001ZB1-18701D9O | ROC™ Drop Toneable Cables with FastAccess™ Technology, 900 µm, 1 F, SMF-28® Ultra fiber, Single-mode (OS2), Orange |