001ZBA-14101DF9
Long Span ROC™ Drop 1 F, SMF-28® Ultra fiber, Single-mode (OS2)
General Specifications
| Product Number | 001ZBA-14101DF9 |
| Installation Methods | Drop |
| Cable Type | Single Tube |
| Environment | Outdoor |
| Product Type | Self-Supporting, Figure-8 |
| Fiber Category | SMF-28® Ultra |
| Cable geometry | Other |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 1 |
| Buffer Tube Color Coding, Layer 1 | Natural |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Buffer Tube Color | White |
| Fiber Coloring | White |
Mechanical Specifications
| Min. Bend Radius Installation | 117 mm (4.61 in) |
| Min. Bend Radius Operation | 135 mm (5.31 in) |
| Minimum Tensile Load, Short-Term | 1560 N (350.7 lbf) |
| Nominal Outer Diameter | 10 mmx 5.1 mm (0.39 inx 0.2 in ) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
| Cable Weight | 43 kg/km (28.89 lb/1000 ft) |
Crush resistance
Fiber protection and signal integrity
All-dielectric self-supporting
No support or messenger wire required
RDUP (RUS) Listed
Material acceptability
Compatible with field-installable Evolv/Pushlok and OptiTap
Strength element easily removed for field terminations