text.skipToContent text.skipToNavigation

Long Span ROC™ Drop

Long Span ROC™ Drop All-Dielectric Self-Supporting (ADSS) provides a more efficient, craft-friendly cable preparation unparalleled by traditional flat drop cables. The long-length ADSS version allows pole-to-pole span lengths ranging from 400 feet under NESC heavy ice and wind loading conditions to 650 feet under NESC medium loading**. There is no support or messenger wire required, allowing installation to be achieved in a single pass, dramatically reducing installation time and cost while delivering high-speed internet to rural areas. The cables are RDUP (RUS) listed and offer exceptional crush resistance

(**Consult NESC guidelines for ground clearance requirements.)

Fiber Category SM (OS2) Ultra® fiber
Fiber Count 1

Products

Product Number Product Name
001ZBA-14101DF9 Long Span ROC™ Drop, 1 F, SMF-28® Ultra fiber, Single-mode (OS2)