text.skipToContent text.skipToNavigation

Long Span ROC™ Drop

Long Span ROC™ Drop All-Dielectric Self-Supporting (ADSS) cable provides a more efficient, craft-friendly cable preparation experience compared to traditional flat drop cables. Designed for aerial self-supporting applications, it delivers enhanced span capability and robust mechanical performance without the need for a separate support or messenger wire. This enables a streamlined, single-pass installation process that can help reduce deployment time and installation costs while supporting broadband network expansion. RDUP (RUS) listed, the cable also offers exceptional crush resistance and durability for demanding outside plant environments.

Actual span capability and installation performance depend on cable configuration, environmental conditions, loading criteria, installation practices, and applicable engineering requirements. Consult applicable codes and standards for clearance requirements.


Products

Product Number Product Name
001ZBA-14101DF9 Long Span ROC™ Drop, 1 F, SMF-28® Ultra fiber, Single-mode (OS2)