![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology
![ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology](https://www.corning.com/catalog/coc/products/a/altos-loose-tube-gel-free-all-dielectric-cable-with-binderless-fastaccess-technology/images/012ZU4-T4F22D20_A.png/_jcr_content/renditions/product.zoom.1200.jpg)
![ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology](https://www.corning.com/catalog/coc/products/a/altos-loose-tube-gel-free-all-dielectric-cable-with-binderless-fastaccess-technology/048ZU4-T4F22D20/images/048ZU4-T4F22D20_A.png/_jcr_content/renditions/product.zoom.1200.jpg)
![ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology](https://www.corning.com/catalog/coc/products/a/altos-loose-tube-gel-free-all-dielectric-non-armored-cables-with-binderless-fastaccess-technology/images/altos-loose-tube-gel-free-all-dielectric-non-armored-cables-with-binderless-fastaccess-technology_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology](https://www.corning.com/catalog/coc/products/a/altos-loose-tube-gel-free-all-dielectric-cable-with-binderless-fastaccess-technology/048ZU4-T4F22D20/images/048ZU4-T4F22D20_xs_NAFTA_AEN.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Corning ALTOS® cable with Binderless* FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for lashed aerial and duct installations. The innovative FastAccess technology feature combined with the gel-free binderless loose tube design simplifies removal of the cable jacket and accessing the buffer tubes. The loose tube design uses Corning SMF-28® Ultra fiber to provide reliable transmission parameters for a variety of voice, data, video and imaging applications. The cable is fully waterblocked using craft-friendly, water-swellable materials, which means no cleanup is required. The flexible buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibers from installation and environmental rigors while allowing easy midspan access. The all-dielectric gel-free cable construction requires no bonding or grounding, and these cables have a medium-density polyethylene jacket that is rugged, durable and easy to handle. *Corning’s patented Binderless FastAccess Technology refers to the combination of a Corning FastAccess Technology jacket with an innovative technology used to bind cable construction through the manufacturing process, eliminating the use of binder yarns and waterblocking tapes.
Products
Product Number | Product Name | |
---|---|---|
012ZU4-T3F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 12 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
012ZU4-T4F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 12 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
024ZU4-T3F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 24 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
024ZU4-T4F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 24 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
036ZU4-T3F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 36 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
036ZU4-T4F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 36 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
048ZU4-T3F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 48 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
048ZU4-T4F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 48 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
060ZU4-T3F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 60 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
060ZU4-T4F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 60 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
072ZU4-T3F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 72 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
072ZU4-T4F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 72 F, SMF-28® Ultra fiber, Single-mode (OS2) |