ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology
Corning ALTOS® cable with Binderless* FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for lashed aerial and duct installations. The innovative FastAccess technology feature combined with the gel-free binderless loose tube design simplifies removal of the cable jacket and accessing the buffer tubes. The loose tube design uses Corning SMF-28® Ultra fiber to provide reliable transmission parameters for a variety of voice, data, video and imaging applications. The cable is fully waterblocked using craft-friendly, water-swellable materials, which means no cleanup is required. The flexible buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibers from installation and environmental rigors while allowing easy midspan access. The all-dielectric gel-free cable construction requires no bonding or grounding, and these cables have a medium-density polyethylene jacket that is rugged, durable and easy to handle. *Corning’s patented Binderless FastAccess Technology refers to the combination of a Corning FastAccess Technology jacket with an innovative technology used to bind cable construction through the manufacturing process, eliminating the use of binder yarns and waterblocking tapes.
Produtos
| Número do produto | Nome do produto | |
|---|---|---|
| 012ZU4-T3F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 12 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 048ZU4-T3F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 48 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 012ZU4-T4F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 12 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 024ZU4-T3F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 24 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 024ZU4-T4F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 24 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 036ZU4-T3F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 36 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 036ZU4-T4F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 36 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 048ZU4-T4F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 48 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 060ZU4-T3F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 60 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 060ZU4-T4F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 60 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 072ZU4-T3F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 72 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 072ZU4-T4F22D20 | ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology, 72 F, SMF-28® Ultra fiber, Single-mode (OS2) |