text.skipToContent text.skipToNavigation

Fiber Optic Housing and Ferrule Kit, MTP® Pro

The heat-cure MTP Pro® connector is a 12-fiber connector that is the same size as the well-known SC connector, but provides 12 times the density, making it the ideal solution for high-fiber-count data centers and parallel optical interconnects between servers. This high-density connection replaces 12 single-fiber connections, offering tremendous savings in valuable floor and rack space.


Products

Product Number Product Name
94-743-85-BPPRO Fiber Optic Housing and Ferrule Kit, MTP® Pro, Aqua, MM, Elite, Non-Pinned, 2.0 mm
94-744-85-BPPRO Fiber Optic Housing and Ferrule Kit, MTP® Pro, Aqua, MM, Elite, Pinned, 2.0 mm
94-749-87-BPPRO Fiber Optic Housing and Ferrule Kit, MTP® Pro, Green, SM, Elite Pre-Angled, Non-Pinned, 2.0 mm
94-750-87-BPPRO Fiber Optic Housing and Ferrule Kit, MTP® Pro, Green, SM, Elite Pre-Angled, Pinned, 2.0 mm
94-759-85-BPPRO Fiber Optic Housing and Ferrule Kit, MTP® Pro, Aqua, MM, Elite, Non-Pinned, 3.0 mm
94-760-85-BPPRO Fiber Optic Housing and Ferrule Kit, MTP® Pro, Aqua, Multimode, Elite, Pinned, 3.0 mm
94-765-87-BPPRO Fiber Optic Housing and Ferrule Kit, MTP® Pro, Green, Single-Mode, Elite Pre-Angled, Non-pinned, 3.0 mm
94-766-87-BPPRO Fiber Optic Housing and Ferrule Kit, MTP® Pro, Green, SM, Elite Pre-Angled, Pinned, 3.0 mm