ECAM-FDC-D18-RPX
ECAM External Cable Assembly Module BPEO ECAM FDC D18 RPX Double-Entry Cable Sealing for mid span access configuration for RPX cable for use with ECAM D18 RPX Main Body
You might also be interested in
General Specifications
Product Number | ECAM-FDC-D18-RPX |
Brand | BPEO |
Cable Type | Oval |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | IEC61753-1_Ed02(2020) |
Design
Main Cable Diameter | 4.2 x 12.2 mm |
Sealing Type | Rubber O Ring |
Distribution Port Count | 2 |
Cable Entry concept "ECAM" (External Cable Assembly Module)
Cable preparation away from the closure – sealing and anchoring in a single device - plug on front side
Cable entry design "single ECAM" for cables various shape (Round, Pixian , ROC™, SST)
Single ECAM range to be used in adequate hexagonal ports of the BPEO Closures range , respectively "S6/S7", "S9,5", "S12", "S18"
Cable Entry design "double ECAM" for uncut feeder cables various shape round
Double ECAM range to be used in adequate oval ports of the BPEO Closures range , respectively "D18", "D20", "D27"
Specific "ECAM" kit content to manage fiber cables with central strength members
Specific kit to be used with MiniXtend® and/or ALTOS® cables from Corning®