RMB-CASS-12C
Rack Mount Bracket Accessory accepts 12 CCH Pigtailed Splice Cassettes
General Specifications
| Product Number | RMB-CASS-12C |
| Mounting Type | Rack 19-in |
| Product Type | Rack-Mountable Hardware |
| Application | Enterprise Networks, Local Area Network (LAN), Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Material | Steel, RAL 9005 |
| Housing Type | CCH |
| Color | Black |
Dimensions
| Height | 17.8 cm |
| Width | 48.26 cm |
Ordering Information
| Height Unit | 4 U |
| Package Contents | RMB-CASS-12C, Accessory Kit, Installation Guide, Packaging Dimensions: 552 x 432 x 230 mm |
| Shipping Weight | 5.8 kg |
| Units per Delivery | 1/1 |
| Shipping Height | 23 cm |
| Shipping Width | 55.2 cm |
| Shipping Depth | 43.2 cm |
Modularity
Allows for simple moves, adds, and changes
Simplified ordering and designing
3 to 4 part numbers are reduced to only one
Compatibility
Enables various termination types, including single and ribbon fiber splicing (Pigtails), mechanical and splice-on connectors
Increased Fiber Capacity
Eliminates the need to buy multiple housings for most deployments