text.skipToContent text.skipToNavigation

Rack Mount Bracket Accessory

The Corning Rack Mount Bracket for CCH Pigtailed Splice Cassettes allows for installation of the CCH pigtailed splice cassettes in applications where the rack or cabinet has insufficient depth to accommodate the standard CCH housings. This allows the end user to fusion splice using the Pigtailed Cassettes in all LAN applications.

The Rack Mount Bracket also provides simple 4-position strain relief brackets that provide top or bottom and left or right cable entry. In addition, the Rack Mount Bracket provides jumper management and cable routing guides to simplify installation and remove the risk of damaged components during installation or reconfiguration.