OSE-288
Specialized Optical Splice Enclosure (OSE) Kit 288 F with 12 slack storage cassettes
General Specifications
| Product Number | OSE-288 |
| Product Type | Wall-Mountable Hardware |
| Mounting Type | Wall-Mountable, Optional DIN rail mounting kit, Wall-Mountable |
| Application | Carrier Networks, CATV Environments, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splice Trays Capacity | 12 |
| Housing Type | Wall-Mountable Hardware |
| Product Family | Splice Enclosure |
| Total splice capacity | 576 single-fiber splices/432 or 864 mass fusion splices (6 F or 12 F ribbons) |
Ordering Information
| Shipping Weight | 34.02 kg |
| Units per Delivery | 1/1 |
Easy access/re-entry
Housing to protect 288 single-fiber or 48 ribbon splices (576 fibers)
Excellent cable management and fiber organization
Port for performing midspan cable access
Holds up to 12 universal splice trays as well as other standard-length trays