Specialized Optical Splice Enclosure (OSE) Kit

Corning optical splice enclosure (OSE) provides a transition point between outside plant cable and indoor cable in fiber optic networks.
This rugged enclosure protects up to 288 single-fiber or 48 ribbon splices, from as many as 12 cables. The design of the OSE is optimized for quick reentry and graceful system expansion, allowing cables to be easily added even after the initial installation of the unit. It is ideal for use in equipment rooms, splicing vaults, or building entrance areas of telco, CATV, or customer premises environments.
The OSE is especially well-suited for installations utilizing preconnectorized cable assemblies or stubbed optical patch panels. In these applications, the OSE replaces the rack-mounted splice unit.
Total Splice Capacity
Products
Product Number | Product Name | |
---|---|---|
OSE-288 | Specialized Optical Splice Enclosure (OSE) Kit, 288 F, with 12 slack storage cassettes, 0.625- to 0.750-in cable entry kit, 0.750- to 0.875-in cable entry kit, wall- and rack-mounting kit and a T-slot mounting kit | |
OSE-A288 | Optical Splice Enclosure (OSE) Universal™, OSE-A288 cabinet, cable entry, wall and 23 rack mounting |