FDC® Unit Connector Housing

Corning FDC® unit connector housings provide interconnect or cross-connect capabilities between the outside plant riser or distribution cables and the opto-electronics. The connector housings can be rack-mounted in standard 19-in (48 cm) or 23-in (58.4 cm) equipment racks.
Connector housings can be ordered with loaded adapter panels or preconnectorized panels or modules for both multimode and single-mode applications. Multiple units can be added as needed to construct a fiber distribution frame for high-fiber-count applications. Labels are provided for documentation.
Dimensions (H x W x D)
Housing Color
Beige
Housing Type
FDC
Products
Product Number | Product Name | |
---|---|---|
FDC-CMH-024 | FDC® Unit Connector Housing, accepts (4) 6-in FDC Connector panels or modules or eight jumper storage modules | |
FDC-CMH-072 | FDC® Unit Connector Housing, accepts (12) 6-in FDC Connector panels or modules or 24 jumper storage modules | |
FDC-CMH-096 | FDC® Unit Connector Housing, accepts (12) 7.5-in FDC connector panels (FDC-CP8P), Pigtailed Panels, or Pigtailed Modules only |