text.skipToContent text.skipToNavigation

Compact LCP (cLCP) Housings

Corning’s single-panel housing is a cost-effective option for storage, protection, and termination of optical fiber cables in applications with minimal mounting space. The housing accepts standard LANscape® solution CCH panels. The pigtailed SPH-01P is preloaded and prerouted for quick fusion splicing of individual fiber pigtails using the same space-saving platform as the standard SPH-01P.

The prerouted SPH-01P reduces field labor by streamlining the features and components of the SPH-01P to allow for efficiencies in the field. They are prepped with a two-meter pigtail assembly. The pigtailed cassettes have 900 µm at the connector panel for added durability and colored 250 µm for easy splicing. Strain relief can be pre-applied to the assemblies from the manufacturing facility. 

This compact unit is optimized for use in locations such as box-in-a-box applications, building entrances, terminals, wiring closets, offices, and other areas where space is a premium. The SPH-01P housings have a stacking feature to allow up to three independent SPH-01P housings to be stacked and function as one wall-mount unit allowing for capacity expansion without  additional wall space. 

The single-panel housing can be mounted in multiple orientations, including a DIN rail mounting to allow fiber protection and connectivity in electronic and/or control cabinet applications as well as standard wall mounting.

Fiber Category SM (OS2)
Housing Color Almond
Adapter Type SC APC

Productos

Número del producto Nombre del producto
CAMS11TS1U4208U400 Compact LCP (cLCP) Housing, 72 F, Almond, SC APC Connectors, ALTOS® Loose Tube, Gel-Filled Cable, No Splitters, Single-mode (OS2), 16 ft