text.skipToContent text.skipToNavigation

Eclipse® Hardware Coarse Wavelength Division Multiplexing Housings

Corning CWDM multiplexers and demultiplexers utilize advanced thin-film filter technology designed for use with less expensive, non-temperature-controlled lasers. They are available in various channel counts at industry standard 20 nm spacing. CWDM devices may also include a 1310 nm mux/demux in order to integrate video, data and voice services. Corning CWDM devices are qualified for indoor and outdoor use and have a wide variety of packaging options, from indoor rack-mountable applications to outdoor enclosure solutions.

Fiber Category SM (OS2)

Products

Product Number Product Name
CFX6C88KNYSBUD Eclipse® Hardware Coarse Wavelength Division Multiplexing Housings, CWDM, 1U Shelf, Eclipse, mux AND demux, 1270-1330, 1410-1470 + 1310 with bi-directional 99/1 test port, SC APC
CFX6C99AJ-ZZUN Eclipse® Coarse Wavelength Division Multiplexing Housings, CWDM, 1U Shelf, Eclipse, mux AND demux, 1450—1610, SCAPC
CFX6CA6KP-SJUT Eclipse® Coarse Wavelength Division Multiplexing Housings, CWDM, 1U Shelf, Eclipse, mux OR demux, 1270-1350, 1410-1610 with 95/5 test port, SC APC