Eclipse® Hardware Coarse Wavelength Division Multiplexing Housings
Corning CWDM multiplexers and demultiplexers utilize advanced thin-film filter technology designed for use with less expensive, non-temperature-controlled lasers. They are available in various channel counts at industry standard 20 nm spacing. CWDM devices may also include a 1310 nm mux/demux in order to integrate video, data and voice services. Corning CWDM devices are qualified for indoor and outdoor use and have a wide variety of packaging options, from indoor rack-mountable applications to outdoor enclosure solutions.
Fiber Category
SM (OS2)
Products
| Product Number | Product Name | |
|---|---|---|
| CFX6C88KNYSBUD | Eclipse® Hardware Coarse Wavelength Division Multiplexing Housings, CWDM, 1U Shelf, Eclipse, mux AND demux, 1270-1330, 1410-1470 + 1310 with bi-directional 99/1 test port, SC APC | |
| CFX6C99AJ-ZZUN | Eclipse® Coarse Wavelength Division Multiplexing Housings, CWDM, 1U Shelf, Eclipse, mux AND demux, 1450—1610, SCAPC | |
| CFX6CA6KP-SJUT | Eclipse® Coarse Wavelength Division Multiplexing Housings, CWDM, 1U Shelf, Eclipse, mux OR demux, 1270-1350, 1410-1610 with 95/5 test port, SC APC |