Enhanced Management Frame (EMF) Modules with Adapters and Pigtails

Adapter Type
Polish
Connector Configuration
Products
Product Number | Product Name | |
---|---|---|
CCML12-3C | Enhanced Management Frame (EMF) Module; Left-Hand Module with 12 SC UPC adapters installed, no pigtails | |
CCML12-6C | Enhanced Management Frame (EMF) Module; Left-Hand Module with 12 SC APC adapters installed, no pigtails | |
CCML12-A9 | Enhanced Management Frame (EMF) Module; Left-Hand Module with 12 LC UPC adapters installed, No Pigtails | |
CCMR12-3C | Enhanced Management Frame (EMF) Module; Right-Hand Module with 12 SC UPC adapters installed, no pigtails | |
CCMR12-6C | Enhanced Management Frame (EMF) Module; Right-Hand Module with 12 SC APC adapters installed, no pigtails | |
CCMR12-A9 | Enhanced Management Frame (EMF) Module; Right-Hand Module with 12 LC UPC adapters installed, No Pigtails | |
CML12M12-3C-1RH000 | Enhanced Management Frame (EMF) Module; pigtailed Left-Hand Module, 12 F, Single-mode (OS2), SC UPC connectors, MIC 900 μm pigtails, 1 m | |
CML12M12-3C-1RJ000 | Enhanced Management Frame (EMF) Module; pigtailed Left-Hand Module, 12 F, Single-mode (OS2), SC UPC connectors, ribbon pigtails, 1 m | |
CML12M12-6C-1RH000 | Enhanced Management Frame (EMF) Module; pigtailed Left-Hand Module, 12 F, Single-mode (OS2), SC APC connectors, MIC 900 μm pigtails, 1 m | |
CML12M12-6C-1RJ000 | Enhanced Management Frame (EMF) Module; pigtailed Left-Hand Module, 12 F, Single-mode (OS2), SC APC connectors, ribbon pigtails, 1 m | |
CML12M12-A9-1RH000 | Enhanced Management Frame (EMF) Module; pigtailed Left-Hand Module, 12 F, Single-mode (OS2), LC UPC connectors, MIC 900 μm pigtails, 1 m | |
CML24M24-A9-1RH000 | Enhanced Management Frame (EMF) Modules with Adapters and Pigtails, Pigtailed Left-Hand Module, 24 F, Single-mode (OS2), LC UPC connectors, MIC 900 μm pigtails, 1 m | |
CML24M24-A9-1RJ000 | Enhanced Management Frame (EMF) Modules with Adapters and Pigtails, Pigtailed Left-Hand Module, 24 F, Single-mode (OS2), LC UPC connectors, ribbon pigtails, 1 m | |
CML24M24-B3-1RJ000 | Enhanced Management Frame (EMF) Modules with Adapters and Pigtails, Pigtailed Left-Hand Module, 24 F, Single-mode (OS2), LC APC connectors, ribbon pigtails, 1 m | |
CMR12M12-3C-1RH000 | Enhanced Management Frame (EMF) Module; pigtailed Right-Hand Module, 12 F, Single-mode (OS2), SC UPC connectors, MIC 900 μm pigtails, 1 m | |
CMR12M12-3C-1RJ000 | Enhanced Management Frame (EMF) Module; pigtailed Right-Hand Module, 12 F, Single-mode (OS2), SC UPC connectors, ribbon pigtails, 1 m | |
CMR12M12-6C-1RH000 | Enhanced Management Frame (EMF) Module; pigtailed Right-Hand Module, 12 F, Single-mode (OS2), SC APC connectors, MIC 900 μm pigtails, 1 m | |
CMR12M12-6C-1RJ000 | Enhanced Management Frame (EMF) Module; pigtailed Right-Hand Module, 12 F, Single-mode (OS2), SC APC connectors, ribbon pigtails, 1 m | |
CMR12M12-A9-1RH000 | Enhanced Management Frame (EMF) Module; pigtailed Right-Hand Module, 12 F, Single-mode (OS2), LC UPC connectors, MIC 900 μm pigtails, 1 m | |
CMR24M24-A9-1RH000 | Enhanced Management Frame (EMF) Modules with Adapters and Pigtails, Pigtailed Right-Hand Module, 24 F, Single-mode (OS2), LC UPC connectors, MIC 900 μm pigtails, 1 m | |
CMR24M24-A9-1RJ000 | Enhanced Management Frame (EMF) Modules with Adapters and Pigtails, Pigtailed Right-Hand Module, 24 F, Single-mode (OS2), LC UPC connectors, ribbon pigtails, 1 m | |
CMR24M24-B3-1RJ000 | Enhanced Management Frame (EMF) Modules with Adapters and Pigtails, Pigtailed Right-Hand Module, 24 F, Single-mode (OS2), LC APC connectors, ribbon pigtails, 1 m |