![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Fiber Zone Box
![Fiber Zone Box](https://www.corning.com/catalog/coc/products/f/fiber-zone-box/images/fiber-zone-box_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Corning fiber zone box is a cabling infrastructure distribution facility for passive applications in zone cabling. It is ideal for interconnect or cross-connect points in data center zone or horizontal LAN distribution areas. Sized to fit a 2 x 2 ft drop ceiling or subfloor opening, it can also be mounted to a wall and is equipped with a seal to inhibit dust and liquid penetration. The box accepts up to 12 LANscape® solutions CCH connector panels, modules or splitter modules for LC duplex, SC, SC duplex, FC, ST® compatible and MTP® connector fiber termination and distribution as well as up to 24 buffer tube fan-out kits.
Panels per Housing
Dimensions (H x W x D)