![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![Accepts up to (12) category 2S splice trays](https://www.corning.com/catalog/coc/products/i/industrial-splice-housing-ish/ISH-12SPT/images/ISH-12SPT_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Accepts up to (12) category 2S splice trays](https://www.corning.com/catalog/coc/products/i/industrial-splice-housing-ish/ISH-12SPT/images/ISH-12SPT_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
ISH-12SPT
Industrial Splice Housing (ISH) Accepts up to (12) category 2S splice trays
General Specifications
Product Number | ISH-12SPT |
EAN Code | 4056418182995 |
Product Type | Wall-Mountable Hardware |
Mounting Type | Wall-Mountable |
Application | Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | NEMA 250-1997 3S and IP64, 65, 66, 67 and 69k tested |
Design
Housing Type | ISH |
Splice Tray Options | Up to 12 category 2S splice trays |
Design - Adapter
Housing Color | Black |
Dimensions
Height | 401 cm |
Width | 50.8 cm |
Depth | 152 cm |
Ordering Information
Package Contents | Housing with installation guide; unit ID label; UCC strain-relief kit; UCC strain-relief bracket; central strength member strain-relief kit; 2 #6-32 SS self-locking nuts; (18) 1/8 x 4-in tie wraps; 3-in gasket washer; 2 reduction washer, 2-in to 1-in |
Shipping Weight | 9.1 kg |
Units per Delivery | 1/1 |
NEMA 250-1997 3S and IP64, 65, 66, 67 and 69k tested
Reliability in harsh environments
Accepts standard LANscape® Solutions splice trays
Ease of installation
Keyhole mounting holes
Fast installation
Padlockable with user-supplied padlock
Secure access